TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Glass Bulb and DialT... >> Glass Thermometers >> GT-PFA Series

PFA Safety Coated Liquid-In-Glass Thermometers

GT-PFA Series   
 
PFA Safety Coated Liquid-In-Glass Thermometers
GT-PFA Series:PFA Safety Coated Liquid-In-Glass Thermometers
Click for larger image.
   
Click to scroll below to order See Specs PDF View a printer friendly page

These thermometers have added safety and protection from breakage! In the event of breakage, the PFA flouropolymer safety coating keeps the liquid and glass encapsulated. Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing, petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries. These thermometers are manufactured and tested by our USA Quality team whose standards are traceable to NIST. Each Thermometer includes a multi-language (English, French, German, Italian, Portuguese and Spanish) Statement of Accuracy and Traceability. Should you require an individual Thermometer Calibration Report, factory calibrated thermometers or custom calibration services are available, please request at time of order.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Partial Immersion Thermometers
 GT-30591T Consult Sales   785.00    Yellow Back, Range -10/110°C, Divisions 1, Length 200 mm (7.9'), Immersion 50 mm (2'), Accuracy 1, Traceable to DAkkS Yes  
 GT-30593T 3 Weeks   800.00    Yellow Back, Range -10/150°C, Divisions 1, Length 200 mm (7.9'), Immersion 50 mm (2'), Accuracy 1, 1.5 above 110°C, Traceable to DAkkS Yes  
 GT-38110 3 Weeks   670.00    White Back, Range -10/110°C, Divisions 1, Length 200 mm (7.9'), Immersion 50 mm (2'), Accuracy 1.5, Traceable to DAkkS No  
 Total Immersion Thermometers
 GT-36110 3 Weeks   670.00    White Back, Range -20/110°C, Divisions 1, Length 300 mm (12'), Immersion Total, Accuracy 1.5, Traceable to DAkkS No  
All dollar amounts on this site are shown in US currency.


   

   Back to topBack to top




MMV | 6 | 020