TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Glass Bulb and DialT... >> Glass Thermometers >> GT-6 Series

Precision Liquid-In-Glass Thermometers

GT-6 Series   
 
Precision Liquid-In-Glass Thermometers
GT-6 Series:Precision Liquid-In-Glass Thermometers
Click for larger image.
   
Click to scroll below to order See Specs PDF View a printer friendly page

These thermometers are individually serialized and includes a Statement of Accuracy indicating accuracy traceable to NIST. Accurate to the requirements of ANSI/SAMA Z236.1- 1983, ASTM, NIST, DAkkS and/or equivalent standards. Each item is tested and calibrated in our exclusive triple accredited/registered ISO/IEC 17025:2005, A2LA accredited laboratory against equipment whose calibration is traceable to NIST. Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing,petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries. Individually packaged in safety packaging to prevent breakage.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Partial Immersion Thermometers
 GT-60051 In Stock   2,115.00    White Back, Range -1/51°C, Divisions 0.1, Length 460 mm (18.1'), Immersion 76 mm (3'), Accuracy 1°C, Not Traceable to DAkkS  
 GT-60101 In Stock   3,240.00    White Back, Range -1/101°C, Divisions 0.1, Length 610 mm (24'), Immersion 76 mm (3'), Accuracy 1°C, Not Traceable to DAkkS  
 GT-60201 3 Weeks   5,730.00    White Back, Range -1/201°C, Divisions 0.2, Length 610 mm (24'), Immersion 76 mm (3'), Accuracy 1°C; 1.5°C above 100°C, Not Traceable to DAkkS  
 Total Immersion Thermometers
 GT-61101 In Stock   3,540.00    White Back, Range -1/101°C, Divisions 0.1, Length 610 mm (24'), Immersion Total, Accuracy 0.3°C, Not Traceable to DAkkS  
All dollar amounts on this site are shown in US currency.


   

   Back to topBack to top




MMV | 6 | 020