TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Glass Bulb and DialT... >> Glass Thermometers >> GT-20720T

Verification Thermometers

GT-20720T   
 
Verification Thermometers
GT-20720T:Verification Thermometers
Click for larger image.
   
Traceable to NIST, DAkkS and most standards through ILAC
PFA flouropolymer Safety Coating

View related products - Glass Bulb and DialTemp™ Thermometers

Click to scroll below to order See Specs PDF View a printer friendly page

These thermometers are used to verify sample temperatures in freezers, refrigerators, incubators and ovens with traceability to NIST, DAkkS and most standards through ILAC. Ideal for chemical industry, petrochemistry, pharmaceutical, medical, cosmetic, producers of chemicals, university, dairies, breweries, distillers, beer cellars, refrigeration house, hot houses, scientific institutes, blood banks, refrigeration/freezer/incubator/oven equipment producers and producers of laboratory equipment. Each model features individual serial numbers and a Statement of Accuracy indicating accuracy traceable to NIST. Tested and calibrated in our exclusive triple accredited/registered ISO/IEC 17025:2005, A2LA accredited laboratory against equipment whose calibration is traceable to NIST. These thermometers feature PFA flouropolymer safety coating and a multi-language (English, French, German, Italian, Portuguese and Spanish) Statement of Accuracy indicating accuracy traceable to NIST and DAkkS.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 High Precision Verification Thermometers
 GT-20401 3 Weeks   2,335.00    Refrigerator, Range -2/10°C, Divisions 0.1, Length 180 mm (7.1"), Bottle Size 60 ml, Accuracy 0.2°C, PFA Safety Coated Yes, Traceable DAkkS Yes  
 Precision Verification Thermometers
 GT-20717T In Stock   1,905.00    Blood Bank, Range -5/20°C, Divisions 0.5, Length 135 mm (5.3"), Bottle Size 30 ml, Accuracy 0.5°C, PFA Safety Coated Yes, Traceable DAkkS Yes  
 GT-20720T 3 Weeks   1,935.00    Incubator, Range 15/50°C, Divisions 0.5, Length 135 mm (5.3"), Bottle Size 30 ml, Accuracy 0.5°C, PFA Safety Coated Yes, Traceable DAkkS Yes  
All dollar amounts on this site are shown in US currency.

 Part Number Builder
  
Qty:

Option Descriptions
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   

   Back to topBack to top




MMV | 6 | 020