|
|
|
|
|
|
USD$32,245.00
GTF-11
|
|
GTF -- Side Mount
|
|
GTFL -- L-Shaped
|
|
Fluoropolymer Covered Stainless Steel Elements
|
|
10 W/In2
|
|
1- 6 kW
|
|
120, 240 and 480 Volt, Single Phase
|
|
Moisture Resistant Terminal Enclosure
|
View related products - Immersion Heaters
|
| |
|
|
|
FEATURES
• Moisture Resistant
Terminal Enclosure
• Side Mounted Vertical
Construction with
Mounting Bracket
(GTF Only)
• Side Mounted Horizontal
Heater L-Shaped
(GTFL Only)
• Overtemperature
Protection One Time Use
Thermal Fuse (260°F),
Field Replaceable
• Polypropylene Guard,
Order Separately
• Optional Riser Heights
Available (GTFL Only)
Fluoropolymer |
kW |
Volts |
W/In2 |
Phase |
DIM (In.) |
(Lbs.) |
Guard Part No. |
Model No. |
A |
B |
GTF — Side Mount |
GTF-11 GTF-12 | 1 1 | 120 240 | 10 10 | 1 1 | 11 11 | 6 6 | 7 7 | GTF-1G |
GTF-22 GTF-24 | 2 2 | 240 480 | 10 10 | 1 1 | 17 17 | 10 10 | 8 8 | GTF-2G |
GTF-32 GTF-34 | 3 3 | 240 480 | 10 10 | 1 1 | 23 23 | 14 14 | 13 13 | GTF-3G |
GTF-42 GTF-44 | 4 4 | 240 480 | 10 10 | 1 1 | 29 29 | 18 18 | 15 15 | GTF-4G |
GTF-52 GTF-54 | 5 5 | 240 480 | 10 10 | 1 1 | 35 35 | 23 23 | 18 18 | GTF-5G |
GTF-62 GTF-64 | 6 6 | 240 480 | 10 10 | 1 1 | 40 40 | 27 27 | 21 21 | GTF-6G |
GTFL — L-Shaped |
GTFL-11 GTFL-12 | 1 1 | 120 240 | 10 10 | 1 1 | 12 12 | 9 9 | 8 8 | GTFL-1G |
GTFL-22 GTFL-24 | 2 2 | 240 480 | 10 10 | 1 1 | 18 18 | 13 13 | 9 9 | GTFL-2G |
GTFL-32 GTFL-34 | 3 3 | 240 480 | 10 10 | 1 1 | 18 18 | 17 17 | 13 13 | GTFL-3G |
GTFL-42 GTFL-44 | 4 4 | 240 480 | 10 10 | 1 1 | 18 18 | 21 21 | 16 16 | GTFL-4G |
GTFL-52 GTFL-54 | 5 5 | 240 480 | 10 10 | 1 1 | 18 18 | 25 25 | 18 18 | GTFL-5G |
GTFL-64 GTFL-64 | 6 6 | 240 480 | 10 10 | 1 1 | 18 18 | 29 29 | 21 21 | GTFL-6G |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Guard (not shown). Order separately by PN. Guard adds approximately 1/2' to overall heater dimensions.
Ordering Example: (1) GTF-62 240 V, 6 kW, Side Mount Immersion Heater, USD$87,265.00, plus (1) GTF-6G Heater Guard, USD$12,245.00, USD$87,265.00 + 12,245.00 = USD$99,510.00
|
|
|
|
|
| |
|
Back to top
|
|
|