TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Glass Bulb and DialT... >> Glass Thermometers >> GT-100632

ASTM Like Thermometers

GT-100632   
 
ASTM Like Thermometers
GT-100632:ASTM Like Thermometers
Click for larger image.
   
ASTM Thermometers
Ideal for Quality Control Laboratories
Partial and Total Immersion, ASTM No. 1 to 130 C/F

View related products - Glass Bulb and DialTemp™ Thermometers

Click to scroll below to order See Specs PDF View a printer friendly page

ASTM Like thermometers are safer to use than their mercury counterparts. These thermometers are individually serialized and approximate ASTM requirements. Ideal for use in quality control laboratories or where ISO 9000 standards are in place. Individually packaged.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 GT-100011 In Stock   5,915.00    ASTM No. 1°C, Range -20 to 150°C, Div. 1°, immersion 76 mm (3”), Acc. 1°C <100°C  
 GT-100632    Consult sales   ASTM No. 163°F, Range 18 to 89°F, Div. 0.2°, immersion 379 mm (14.9”), Acc. 0.6°F  
 GT-100901 In Stock   7,915.00    ASTM No. 90°C, Range 0 to 30°C, Div. 0.1°, immersion 76 mm (3”), Acc. 0.3°C  
 GT-101132 In Stock   7,915.00    ASTM No. 113°F, Range 130 to 350°F, Div. 1°, immersion Total, (14.9”), Acc. 1°F <200°F  
 GT-101301    Consult sales   ASTM No. 130°C, Range -7 to 105°C, Div. 0.5°, immersion 300 mm (11.8”), Acc. 0.5°C  
All dollar amounts on this site are shown in US currency.

 Part Number Builder
  
Qty:

Option Descriptions
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   

   Back to topBack to top




MMV | 6 | 020