|
|
|
|
Strip Heaters, Ceramic Heater, Ceramic Strip Heater
|
Click for larger image. |
|
|
|
|
|
|
(For specific applications,
correctly rated elements should
be used to prevent overheating
and to ensure long life)
FEATURES
The HCS Series stainless steel strip
heaters provide clean, dependable
heat with sheath temperatures up to
649°C (1200°F) and watt densities
up to 40 W per square inch.
Because of the seamless stainless
steel sheath, these ceramic-insulated
strip heaters are dimensionally stable
in milled slots.
Tolerances
Width: 1.500" ±.010"
Length: Up to 24": ±1/16", 24" and Over: ±1/8"
Thickness: 0.375" ±0.005"
Wattage Tolerances: -10 to 5% at rated voltage
| CONTRUCTION 1.Seamless stainless steel sheath
2. Post terminals
3. Ceramic element support
4. Element wire situated close to outside surface for maximum heat transfer and minimum internal temperature while preserving good dielectric qualities
5. Magnesium oxide packing |
|
|
Formula for Determination of Watt Density |
Watts/sq. in. | = | Total unit wattage |
|
C (heated length) x3 |
|
Standard Termination Offset at one end |
|
|
|
|
Model No. | Watts | Dimensions: cm (in) |
A | B | C |
HCS-055-120V | 150 | 13 (5) | 10 (4) | 3 (1) |
HCS-055-240V | 150 | 13 (5) | 10 (4) | 3 (1) |
HCS-080-120V | 250 | 20 (8) | 18 (7) | 5 (2) |
HCS-080-240V | 250 | 20 (8) | 18 (7) | 5 (2) |
HCS-081-120V | 330 | 20 (8) | 18 (7) | 5 (2) |
HCS-081-240V | 330 | 20 (8) | 18 (7) | 5 (2) |
HCS-105-120V | 300 | 25 (10) | 23 (9) | 13 (5) |
HCS-105-240V | 300 | 25 (10) | 23 (9) | 13 (5) |
HCS-120-120V | 500 | 30 (12) | 28 (11) | 18 (7) |
HCS-120-240V | 500 | 30 (12) | 28 (11) | 18 (7) |
HCS-121-120V | 750 | 30 (12) | 28 (11) | 18 (7) |
HCS-121-240V | 750 | 30 (12) | 28 (11) | 18 (7) |
HCS-152-120V | 500 | 38 (15) | 36 (14) | 25 (10) |
HCS-152-240V | 500 | 38 (15) | 36 (14) | 25 (10) |
HCS-180-120V | 750 | 46 (18) | 43 (17) | 30 (12) |
HCS-180-240V | 750 | 38 (18) | 36 (14) | 25 (10) |
HCS-181-120V | 1250 | 46 (18) | 43 (17) | 30 (12) |
HCS-181-240V | 1250 | 38 (18) | 36 (14) | 25 (10) |
HCS-237-240V | 1000 | 58 (23) | 56 (22) | 46 (18) |
HCS-300-240V | 2000 | 76 (30) | 74 (29) | 61 (24) |
HCS-357-240V | 2500 | 35 (89) | 86 (34) | 76 (30) |
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) HCS-080-120V strip heater, 250 W, USD$2,850.00
|
|
|
|
|
| |
|
Back to top
|
|
|