|
|
|
|
|
|
|
|
±1% FS Accuracy
|
|
Turbine Flow Sensor Gives Fast Response
|
|
Large 3-1/2 Digit LCD for Flow or Temperature
|
|
Large 3 1/2-Digit LCD for Flow or Temperature
|
|
Toggles Between Power, Flow and Temperature
|
|
Load Valve Offers Fingertip Control of Pressure to 6000 psi (41.4 MPa)
|
View related products - Variable Area Flow Meters & Switches
|
| |
|
|
|
The HFP-100 series series has been discontinued. Please contact our flow dept. Engineering department.
The HPF-110/120 series are
compact, lightweight, self-contained
portable testers with laboratory
accuracy. Designed for fast
diagnostic troubleshooting of all
types of mobile or stationary
hydraulic systems and
components, makes all flow,
pressure and temperature measurements simultaneously from
one point. Helical type pressure
gauge provides pulsation
dampening and high over-pressure
capacity. Additional features
include pressure relief disc
protection, and low battery/overrange
indicators. Metric units also
available.
The HPF-100 series are all-digital,
compact, lightweight, self contained
portable hydraulic testers and
dynamometers. Designed for fast
diagnostic troubleshooting of all
types of hydraulic systems and
components, including engine-pump
combinations. Makes all flow,
pressure, temperature and power
measurements simultaneously from
one point, in either U.S. or metric units (switchable). Silicon strain
gauge pressure sensor. This series
also offers other standard features of
HFP-110/120 series. However, the
HFP-100 series is NOT CE rated.
SPECIFICATIONS
Material
Housing: 2024-T351 anodized aluminum
Turbine Rotor: T416 stainless steel
Rotor Supports: 6061-T6 aluminum
Rotor Shaft: T303 stainless steel
Seals: Buna standard; FKM and EPR optional
Ball Bearings: 440 C stainless steel
Hub Cones: 6061-T6 aluminum alloy
Temperature Probe: 12L14 steel (zinc plate, dichromate finish)
Valve Body for 15/30’s: Cold rolled steel; 60/85/200
Body: 12L14
Steel Stem: 303 stainless steel
Poppet: 12L14 steel hardened
Straightening Section:
15/30: CA360 brass
60/85/200: 6061-T6 aluminum
Cones: 2024-T4 aluminum
200 GPM (757 LPM): Sleeve—D.O.M. steel tube
Ports: SAE straight thread O-ring boss, female, J1926/1; BSPP ISO1179
Magnetic Pick-Up:
Body: 12L14 steel, black oxide finish
Nut: 12L14 steel, zinc plate, dichromate finish
Performance
Electrical Output Signal: Self-generating alternating pulse, 100 mV RMS (100 Hz) min
Flow Accuracy: ±1% of full scale
Repeatability: ±0.2%
Turbine Response: <200 ms
Fluid Temperature Range: -20 to 150°C (-4 to 300°F)
Ambient Temperature Range: -20 to 55°C (-4 to 131°F)
Flow Readout: Linearity and zero shift = ±1-digit
Operating Pressure: Max 6000 psi (414 Bar, 41.4 MPa, 420 kg/cm2)
Fluid Temperature: Max 150°C (300°F)
Readout Accuracy: ±1-digit
Battery Type: 2 "AA" size alkaline; life 50 hours
Dimensions:
HFP-111/121 thru HFP-114/124: 287 x 279 x 89 mm (11.3 x 11 x 3.5")
HFP-115, HFP-125: 311 x 298 x 101 mm (12.3 x 11.8 x 4")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 2 "AA" alkaline batteries, and operator’s manual.
|
|
|
|
|
| |
|
Back to top
|
|
|