|
|
|
|
|
|
|
|
Generates Ad Hoc WiFi Network (Without Internet Access) for Transmitting Probe Video to App-Enabled iPhone or iPad
|
|
Flexible Probe Captures VGA (640 x 480 Pixel) Resolution Video
|
|
Ideal Camera Depth of Field of 12.7 to 305 mm (1/2 to 12")
|
|
SNAP SHOT Soft Button Captures Still .jpg Images of Live Video Stream and Saves Files to Photos Folder on iPhone/iPad
|
|
Rechargeable Li-Ion Battery Included
|
|
USB Cable Included
|
|
Thumbwheel on Pistol Grip Controls Camera Lighting
|
|
Adjustable Video Attributes (Brightness, Contrast, Hue, Saturation)
|
|
Video Out Jack and Cable Included
|
|
Low Battery indicator
|
|
Three Probe Tip Accessories Included (45° Mirror, Magnetic Pickup, Pickup Hook)
|
View related products - General Test and Measurement Instruments
|
| |
|
|
|
The HHB-iSCOPE borescope is ideal
for making high-quality video
inspections of hard-to-reach or
hard-to-see areas and equipment.
By running a free application from
the iTunesR App Store, any iPhoneR
or iPadR can display real-time video
and store still images captured by
the iBorescope probe. Transfers
are wireless, via an ad hoc WiFi
hot spot (without internet access)
generated by the iBorescope.
SPECIFICATIONS
Compatible With: iPad, iPad 2, iPad 3, iPhone 3GS, iPhone 4, iPhone 4S running iOS4.1 or later
Security: WiFi (WEP) password
Video Resolution: 640 x 480 pixels (VGA)
Frame Rate: 30 frames per second
Streaming Video Format: MPEG4
WiFi Range: 18 m (60'), maximum (unobstructed)
Camera Lighting: 2 white LEDfs
Camera Head Diameter: 9.8 mm (0.39")
Camera Depth of Field: 12.7 to 305 mm (1.2 to 12")
Probe Length: 900 mm (35")
Probe Minimum Bending Radius: 45 mm (1.77") Dust and Water Resistance Rating: IP67 (probe and camera head only)
Operating Voltage: 3.7V internal from 5V input
Current Consumption: 600 am, maximum @ 5 Vdc
Operating Temperature: 0 to 40°C (32 to 104°F)
Power Supply: Rechargeable li-ion battery with 5V/1 A output
Life of Full Battery Charge: 3 hours, typical
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with WiFi grip, 9.8 mm diameter x 0.89 m L (0.39 x 35") probe, charging cable with USB plug (compatible with iPad/iPhone power adaptor and all computers), video cable, 3 probe tip accessories (45° mirror, magnetic pickup, pickup hook), custom hard case, and operator’s manual.
|
|
|
|
|
| |
|
Back to top
|
|
|