|
|
|
|
Transition Junction Style Thermocouple Probes
|
Click for larger image. |
|
|
USD$1,815.00
HJMTSS-062G-6
|
|
Made from Special Limits of Error Material
|
|
150 mm (6") and 300 mm (12") Lengths in Stock †
|
|
Sheath Diameters from 0.25 mm (0.010") to 3.18 mm (0.125")
|
|
304SS or Inconel Sheath
|
|
Grounded, Ungrounded or Exposed Junction
|
|
914 mm (36") PFA-Coated Lead Wires Standard
|
|
Environmentally Friendly Cadium-Free Liquid Crystal PolymerMolded Transition Junction Rated to 260°C (500°F)
|
View related products - Thermocouples
|
| |
|
|
|
Dimensions
Note: Probes with 1.02 mm (0.040") diameter and larger supplied with molded transition joints.
Smaller-size probes supplied with stainless steel transition joints.
All type-N probes supplied with stainless steel transition joints.
Thermocouple Alloy | Sheath Dia. mm (in.) | Model No. 150mm (6") Length | Model No. 300 mm (12") Length |
J IRON-CONSTANTAN 304 SS Sheath | 0.25 (0.010") 0.50 (0.020") 0.75 (0.032") 1.0 (0.040") 1.5 (0.062") 3.0 (0.125") | HJMTSS-010(*)-6 HJMTSS-020(*)-6 HJMTSS-032(*)-6 HJMTSS-040(*)-6 HJMTSS-062(*)-6 HJMTSS-125(*)-6 | HJMTSS-010(*)-12 HJMTSS-020(*)-12 HJMTSS-032(*)-12 HJMTSS-040(*)-12 HJMTSS-062(*)-12 HJMTSS-125(*)-12 |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 0.25 (0.010") 0.50 (0.020") 0.75 (0.032") 1.0 (0.040") 1.5 (0.062") 3.0 (0.125") | HKMTSS-010(*)-6 HKMTSS-020(*)-6 HKMTSS-032(*)-6 HKMTSS-040(*)-6 HKMTSS-062(*)-6 HKMTSS-125(*)-6 | HKMTSS-010(*)-12 HKMTSS-020(*)-12 HKMTSS-032(*)-12 HKMTSS-040(*)-12 HKMTSS-062(*)-12 HKMTSS-125(*)-12 |
E CHROMEGA™-Constanan 304 SS Sheath | 0.25 (0.010") 0.50 (0.020") 0.75 (0.032") 1.0 (0.040") 1.5 (0.062") 3.0 (0.125") | HEMTSS-010(*)-6 HEMTSS-020(*)-6 HEMTSS-032(*)-6 HEMTSS-040(*)-6 HEMTSS-062(*)-6 HEMTSS-125(*)-6 | HEMTSS-010(*)-12 HEMTSS-020(*)-12 HEMTSS-032(*)-12 HEMTSS-040(*)-12 HEMTSS-062(*)-12 HEMTSS-125(*)-12 |
T Copper-Constanan 304 SS Sheath | 0.50 (0.020") 0.75 (0.032") 1.0 (0.040") 1.5 (0.062") 3.0 (0.125") | HTMTSS-020(*)-6 HTMTSS-032(*)-6 HTMTSS-040(*)-6 HTMTSS-062(*)-6 HTMTSS-125(*)-6 | HTMTSS-020(*)-12 HTMTSS-032(*)-12 HTMTSS-040(*)-12 HTMTSS-062(*)-12 HTMTSS-125(*)-12 |
*Specify junction type: E (exposed), G (grounded) or U (ungrounded).
Click here for help in selecting the thermocouple junction.
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Probes with 1.02 mm (0.040") diameter and larger supplied with molded transition joints. Smaller-size probes supplied with stainless steel transition joints. All type-N probes supplied with stainless steel transition joints. Change “SS” in model no. to “IN”. No additional charge. Custom Lengths available, 25 piece minimum order.
Ordering Example: (1) HKMTSS-125G-6 subminiature transition joint probe, type K, 0.125'' O.D. stainless steel sheath, 6'' length, grounded junction, USD$1,815.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Type
|
|
Select J for Type J K for Type K E for Type E T for Type T
(2)
|
Sheath Material
|
|
Select IN for Inconel SS for Stainless Steel XL for Super OMEGACLAD
(3)
|
Sheath Diameter
|
|
Select 010 for .010 Inch 020 for .020 Inch 032 for .032 Inch 040 for .040 Inch 062 for .062 Inch 125 for .125 Inch
(4)
|
Thermocouple Junction
|
|
Select E for Exposed G for Grounded U for Ungrounded
(5)
|
Sheath Length
|
|
Select 6 for 6 Inch 12 for 12 Inch CUSTOM for custom length in inches(whole numbers only from 2 to 120 inches) 25 piece minimum order for custom lengths
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Related Products
|
|
|
|