|
|
|
|
|
Omega’s HPP Series precision
calibration pumps are designed to
provide long term reliability in harsh
environments. Four models are
available to cover ranges from
vacuum up to 690 bar (10,000 psi).
Pumps can be purchased
separately or as a kit that includes a
carrying case, tubing and fittings.
HPP-100 & HPP-VAC
The HPP-100 and HPP-VAC are
economical pumps designed for
0 to 6.9 bar (0 to 100 psi) or 0 to
-0.95 bar (0 to -28 inHg vacuum).
Both models feature dual O-rings
on all pistons for smooth operation
with zero leakage. A "mash proof"
schrader valve replaces the needle
valve commonly used for the vent.
SPECIFICATIONS FOR HPP-100/HPP-VAC
Range:
HPP-100: 0 to 6.9 bar (0 to 100 psi)
HPP-VAC: 0 to -0.95 bar (0 to -28 inHg vacuum)
Connections: (2) 1.8 NPT female ports
Size: 229 L x 38 mm Dia (9 x 1.5")
Weight: 680 g (1.5 lbs)
HPP-600
The HPP-600 is a pneumatic
pump that can generate both
vacuum and pressure. It covers
a range from -0.95 bar (28 inHg)
vacuum to 41 bar (600 psi)
pressure. Dual O-rings, oversized
check valves, and a "mash proof"
vent valve ensure smooth, trouble
free operation.
SPECIFICATIONS FOR HPP-600
Range: -0.95 to 41 bar (-28 inHg to 600 psi)
Connections: Top ¼ BSP female, side 1/8 BSP female (NPT adaptors included)
Weight: 907 g (2 lbs)
HPP-10K
The HPP-10K hydraulic pump can
generate pressure from 0 to 690 bar
(0 to 10,000 psi). It is compatible
with most hydraulic fluids, oils and
water. A precision stroke control
adjustment allows for fast priming
or shorter stroke for easier pumping
at high pressure. It features a
shatter proof reservoir, triple
filtration system and a built in
pressure relief valve.
SPECIFICATIONS FOR HPP-10K
Range: 0 to 690 bar (0 to 10,000 psi)
Connections: Top 3/8 BSP female, side ¼ BSP female (¼ NPT adaptors included)
Recommended Fluids: Distilled water or mineral based hydraulic oil
Wetted Parts: Stainless steel, polyurethane, PTFE and nitrile
Weight: 1360 g (3 lbs)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: HPP series pumps and pump kits come with complete operator’s manual.
Ordering Example: (1) HPP-100 Handheld pressure pump 0 to 6.9 bar (0 to 100 psi), USD$18,285.00, plus (1) HPP-600-KIT Vacuum to 41 bar (600 psi) pump kit with carrying case, tubing and fittings, USD$35,015.00, USD$18,285.00 + 35,015.00 = USD$53,300.00
|
|
|
|
|
| |
|
|