OMEGA’s High Temperature Surface Probe features a thermocouple alloy spring-loaded sensing element to ensure consistent readings. The twelve-inch probe comes with an SMP Male Connector termination and a 0.3 mm (1 ft.) retractable sensor cable (stretches to 1.5 m (5 ft.). Available in thermocouple types J, K, or E, the HPS-HT probe can measure temperatures up to 1100°C (2000°F), type K only.
SPECIFICATIONS Maximum Short-Term Temperature Rating: Type K: 1100°C (2000°F) Type E: 870°C (1600°F) Type J: 760°C (1400°F) Maximum Handle Temperature: 70°C (160°F) Length: 300 mm (12") (custom lengths available) Cable: 300 mm (1') retractable, stretches to 1.5 m (5'); miniature thermocouple (SMPW) connector
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) HPS-HT-E-12-SMP-M high temperature surface probe, type E, 12 inches long with an SMP miniature connector, USD$6,745.00