|
HPS Series with Special Tips |
|
|
|
|
|
|
USD$3,015.00
HPS-NP-K-316G-12-SMP-M
|
|
Penetration Probe
|
|
Fast Response Probe
|
|
Flexible Tip Surface Probe
|
|
Air Probe
|
|
Made from the same material as professional football helmets, these rugged probe handles have endurance designed in to provide long life.
|
View related products - Thermocouples
|
| |
|
|
|
Penetration Probe:(NP) Tip designed for easy penetration into soft and semi-frozen objects. Made from rugged 304 stainless steel. Tip rated to 900°C (1650°F).
Fast Response Probe:(RT)Special small diameter ( 1/16") tip designed for fast response. Made from 304 stainless steel. Tip rated to 900°C (1600°F).
Flexible Tip Surface Probe:(FSP)Flexible tip which conforms to most surfaces for fast, repeatable, accurate measurements. Made from RTV silicone rubber for good thermal contact. Tip rated to 260°C (500°F). Warning: Subjecting sensor tip to temperatures above 600°F will result in damage to tip. Flexible Tip Surface Probe & Air Probe Available in exposed junction only
Air Probe:(AP) Radiant energy shield with fine-gage wire thermocouple and 304 stainless steel sheath. Thermocouple tip is exposed to air flow for fast measurements, and the constant diameter design facilitates easy insertion into duct work, grilles and air vents. Tip rated to 870°C (1650°F). Flexible Tip Surface Probe & Air Probe Available in exposed junction only
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Rated temperature is dependent on thermocouple type, sheath diameter and environment.
Ordering Example: (1) HPS-NP-K-316G-12-SMP-M Penetration Probe, Type K, 3/16" Diameter, Grounded Junction, 12" length, USD$3,015.00
|
|
|
|
|
| |
|
Back to top
|
|
|