|
|
|
|
Hermetically Sealed Tip Insulated Thermocouples
|
Click for larger image. |
|
|
USD$1,495.00
HSTC-TT-K-24S-36
|
|
Available in 40", 80", and 120" Lengths
|
|
Hermetically Sealed
|
|
Highly Resilient to Chemicals and Oils
|
|
Electrically-Insulated Junction
|
|
Easily Cleaned and Sterilized
|
|
Small Size Provides a Fast Response
|
|
Rated to 250°C (482°F)
|
|
24 AWG Stranded Thermocouple Grade Wire Standard 20 AWG Stranded Construction is Available for Longer Lengths
|
|
Response Time = 4.5 Seconds Max in Water Flowing at 3 Feet per Second (63%)
|
View related products - Thermocouples
|
| |
|
|
|
These PFA insulated thermocouple
wire sensors are hermetically
sealed at the sensor tip to
provide continuous PFA protection
over the measurement junction.
This hermetic seal design provides a
small, flexible, and electrically
isolated thermocouple, suited to a
variety of applications.
When using longer lengths, #20AWG stranded
wire construction is available to reduce sensor resistance.
For a hermetically sealed RTD sensor, see the HSRTD
Popular models shown in the "To Order" table. Please review product specs
for all available versions and use the "Part Number Builder" below to order.
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Custom variations available - Consult Sales - Add $1 per additional 300 mm (12") of TT wire.To order this thermocouple with a full sized connector, replace “SMPW” in the model number with “OSTW”, no additional charge.For 20AWG Stranded wire construction, change "-24S-" to "-20S-" and add $3 to the price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) HSTC-TT-K-24S-72-SMPW-CC PFA insulated thermocouple, Type K calibration (CHROMEGA™-ALOMEGA™), 24 stranded AWG, 2 m (80, USD$2,135.00, plus (1) SMPW-K-F Female Connector, USD$134.00, USD$2,135.00 + 134.00 = USD$2,269.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Type
|
|
Select J for Type J Iron/Constantan K for Type K Chromega/Alomega T for Type T Copper/Constantan E for Type E Chromega/Constantan
(2)
|
Wire
|
|
Select -24S for 24 AWG stranded thermocouple -20S for 20 AWG stranded thermocouple
(3)
|
Thermocouple Length
|
|
Select -36 for 40 inches -72 for 80 inches -120 for 120 inches
(4)
|
Termination Options
|
|
Select Nothing(leave field blank) for Stripped Leads -SMPW-CC for Miniature Male Connector with Molded Cable Clamp
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
|
|
|