|
HYPO-(*) Series, HYP0, HYP1, HYP2, HYP3, HYP4 |
|
|
|
|
|
|
|
|
Designed for Industrial, Laboratory, Manufacturing and Chemical Research Applications
|
|
Five Different Styles Available
|
|
Thermocouple and RTD Models Available
|
|
Diameters from 0.2mm(0.008") to 1.65 mm(0.065")
|
|
Small Size Provides Fast Response Time
|
|
Probes in type "T" calibration are not available at this time in 30 gauge or 33 gauge.
|
View related products - Thermocouples
|
| |
|
|
|
Mini-Hypodermic Thermocouple Probe Model HYP-0
The HYP0 Mini-Hypodermic probe with a needle diameter of only 0.2 mm(0.008") is the least likely to disturb the
surrounding insertion area. Binocular microscope micromanufacturing techniques result in an extremely
small type T (Copper- Constantan) thermocouple being implanted in a 33 gage, diameter, 25 mm long stainless steel hypodermic needle.
The HYP0 has the fastest response of the hypodermic probes, and has a continuous temperature rating of 200°C(400°F). It has 1.5 m(5ft) long
PFA-coated, 36 AWG leads with an SMP-type miniature con nector.
Thermocouple Probe Model HYP-1
OMEGA™ Hyp Research, autoclavable probe is designed to give instant readings in plants, other semi-solids and liquids.
A 30 gauge x 13mm (0.5") needle provides this very fast response. The measurable temperature range is cryogenic to 200°C (400°F).
This is a type . T. (Copper-Constantan) grounded-junction probe with PFA-insulated extension wire and a subminiature male connector termination.
The entire assembly is steam autoclavable to a temperature of 160°C (325°F).
Thermocouple Probe Model HYP-2 The HYP-2 Probes have Natural Science, Industrial and Food Processing uses.
This assembly comes complete with a type . T. (Copper-Constantan) element, 1.2 m (4') PFA-insulated lead wires, and uses a standard (21 gage)
hypodermic needle 38 mm (1.5") long. 1.2 m (4') lead wire is standard. Standard size male connector terminates the lead wire.
Thermocouple Probe Model HYP-3
OMEGA™ Industrial Hypodermic Probe uses a sixteen 16 gage x 38 mm (1.5") long needle and may
contain J, K, T, E calibrations; they may have a grounded or ungrounded junction, and come with stainless steel overbraided extension wire.
The stainless steel overbraiding adds flexibility and extends the probe life. These probes are not autoclavable. They are designed for heavy-duty service. 1.2 m (4') lead wire is standard.
Maximum tip temperature is 200°C (400°F).
RTD Probe Model HYP-4
The RTD Hypodermic Probes are offered for Industrial, Natural Sciences and Food Processing use. These probes contain a 100 ohm platinum RTD (alpha= 0.00385)
within a sixteen 16 gage x 38 mm (1.5") hypodermic needle, and come with 1.2 m (4') PFA-insulated lead wire.
These probes should not be used for human implantation.
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) HYP3-16-1-1/2-K-G-48-RP Thermocouple Hypodermic Probe, USD$5,585.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Hypodermic Probes Types
|
|
Select HYP0 for Thermocouple probe model HYP0 HYP1 for Thermocouple probe model HYP1 HYP2 for Thermocouple probe model HYP2 HYP3 for Thermocouple probe model HYP3 HYP4 for RTD probe model HYP4 HYP5 for Thermocouple probe model HYP5
(2)
|
Gauge
|
|
Select 33 for 33 Gauge 21 for 21 Gauge 16 for 16 Gauge
(3)
|
Needle Length
|
|
Select 1 for 1 in 1-1/2 for 1 1/2 in
(4)
|
Calibration
|
|
Select -J for Iron-Constantan (Not available on HYP0 HYP1 and HYP4 models) -T for Copper-Constantan (Not available on HYP4 model) -K for CHROMEGA™-ALOMEGA™ (Not available on HYP4 model) -E for CHROMEGA™-Constantan (Not available on HYP0 and HYP4 models) Nothing(leave field blank) for HYP4 model only
(5)
|
Junction Style
|
|
Select -G for Grounded juntion (Available on all models except HYP4) -U for Ungrounded junction(Available only on HYP3 model) Nothing(leave field blank) for HYP4 model only
(6)
|
OHM
|
|
Select Nothing(leave field blank) for None -100 for 100 OHM (HYP4 model only)
(7)
|
European Curve
|
|
Select Nothing(leave field blank) for American curve (Available on all models except HYP4 models) -EU for European curve (0.00385) HYP4 model only
(8)
|
Lead wire length
|
|
Select -48 for 1.2 m (48 in) (Not available on HYP0 HYP1 and HYP5 models) -60 for 1.5 m (60 in) (Available only on HYP0 and HYP1 models) Nothing(leave field blank) for No lead wires for HYP5 model
(9)
|
Additional option
|
|
Select -SMPW-M for Subminiature male connector with window (Not available on HYP4 model) -SMP-M for Subminiature male connector (Not available on HYP4 model) -OSTW-M for Standard size male connector with window (Available only on HYP2 model) -OST-M for Standard size male connector (Available only on HYP2 model) -M8-S-M for Male straight M8 plug (Available only on HYP4 model) -M8-R-M for Male right-angled M8 plug (Available only on HYP4 model) -MTP-M for MPT-U male connector (Available only on HYP4 model) Nothing(leave field blank) for None
(10)
|
Stripped Leads
|
|
Select Nothing(leave field blank) for None -RP for Stripped leads (Available only on HYP3 and HYP4 models)
(11)
|
Easy grip handle
|
|
Select Nothing(leave field blank) for None -EGH for Easy grip handle (Available only on HYP2 HYP3 and HYP5 models)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | | | | | | | |
|
|
|
| |
Related Links -
Related Products
|
|
|
|