The EH, HVT, H, & V series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.
FEATURES
Heavy-duty construction. These
heaters are equipment answers of
the highest dependability for plant
areas starting with the very smallest
and including unmanned areas. Heat
source in all models is one or more
reliable OMEGALUX™ strip heaters
with internal baffing. Cases are
perforated, heavy-gauge steel.
EH AND HVT SERIES—
.250 TO 1kW (U.L. LISTED)
One or two OMEGALUX™ strip
heaters are mounted on a baffled
back plate. Perforated sheet housing
has tough, attractive, buckskin
brown wrinkle finish. On-off switch or
thermostat can be wired into the EH
Series. See Section P for our large
selection of controllers.
H SERIES—1 TO 3kW
Heat source is two or four
OMEGALUX strip heaters. Heated
air is discharged horizontally. Extraheavy
construction. Finish is hard
black enamel.
V SERIES—3 TO 4.5kW
Four or six OMEGALUX strip
heaters are mounted vertically
behind a perforated steel grille to
provide a high volume of rising warm
air.
Model No.
kW
Volts
No. Elem.
Dimension-In. (cm)
Wt. lbs.
A
B
C
EH Series
EH-1221/120
0.25
120
1
14 5/8 (37)
6 3/4 (17)
3 3/4 (10)
7
EH-1251/120
0.5
120
2
14 5/8 (37)
6 3/4 (17)
3 3/4 (10)
7
EH-1251/240V
0.5
240
2
14 5/8 (37)
6 3/4 (17)
3 3/4 (10)
7
HVT Series with 52° to 110°F adjustable thermostat
HVT-1251/120
0.5
120
1
28 5/8 (73)
6 3/4 (17)
3 3/4 (10)
13
HVT-2411/120
1
120
2
28 5/8 (73)
6 3/4 (17)
3 3/4 (10)
15
H Series
H-1801/120
1
120
2
20 3/4 (53)
7 1/2 (19)
4 1/2 (11)
28
H-2405/240
1.5
240
2
26 1/2 (67)
7 1/2 (19)
4 1/2 (11)
30
H-2406/120
2
120
4
26 1/2 (67)
11 1/4(29)
4 1/2 (11)
32
H-2406/240
2
240
4
26 1/2 (67)
11 1/4(29)
4 1/2 (11)
32
H-2406/480
2
480
4
26 1/2 (67)
11 1/4(29)
4 1/2 (11)
32
H-2407/240
3
240
4
26 1/2 (67)
11 1/4(29)
4 1/2 (11)
32
H-2407/480
3
480
4
26 1/2 (67)
11 1/4(29)
4 1/2 (11)
32
V Series
V-2030/240
3
240
4
27 (69)
12 3/4(32)
5 3/4 (15)
34
V-2040/240
4.5
240
6
27 (69)
17 3/4(45)
5 3/4 (15)
44
V-2040/480
4.5
480
6
27 (69)
17 3/4(45)
5 3/4 (15)
44
† All dollar amounts on this site are shown in US currency.