|
|
|
|
|
The "iS" series of meter/controllers can measure a wide variety of strain gage bridge and DC voltage intputs for all common load cells, pressure transducers, and most any strain gauge type of transducer. It is the first instrument of its kind, offering a wealth of powerful features and performance in an amazingly compact 1/32 DIN package or a 1/8 DIN package with 0.83" (21mm) high digits. The iS series handles input ranges of 0-100 mV, -100 mVdc to 1 Vdc, 0-10 V and 0-20mA. The iS series is easy to configure and scale to virtually any engineering units using the push buttons on the front panel, or using personal computer with the optional serial communications and free configuration software. The serial communications option includes both RS-232 and RS-485 on one instrument, and the straightforward OMEGA ASCII communications protocol, as well as MODBUS protocol. The iS series includes built-in excitation for transducers, selectable as 10 V at 100 mA or 5 V at 60 mA. The CNiS series controllers feature a choice of two optional outputs: Form C SPDT (single pole double throw) mechanical relays, solid state relays, DC pulse, and programmable analog output selectable for either a control function or retransmission of the process value. The iS series features the iSeries totally programmable color display that can change colors between Green, Amber, and Red at any setpoint or alarm point.
SPECIFICATIONS Input Ranges: 0-100 mV, -100 mVdc to 1 Vdc, 0-10 V, 0-20 mA Isolation: 354 V peak per IEC spacing NMR: 60 dB CMR: 120 dB Input Impedance: 10 MOhms for 100 mV input 1 MOhm for 1 or 10 V input 5 Ohms for 20 mA current input Display: 4 digits, 9 segments tri-color LED Digit Height: iS32;10.2 mm (.4") iS8; 21 mm (0.83") Analog-to-Digital technique: Dual slope Internal A/D Resolution: 15 bits Read rate: 3 / sec Polarity: Automatic Max Error Strain/Process: ±0.03% rdg. Span tempco.: ± 50 ppm / C Step response: 1-2 sec. Warmup to rated accuracy: 30 min. Analog Output (optional): 0-10 V, 4-20 mA, can be used as Retransmission or PID Control. Excitation Voltage: 10 V @ 100 mA, 5 V @ 60 mA Power: 90-240 Vac 50-400 Hz or 90-375 Vdc, 4 W (optional) 24 Vac 50-400 Hz or 12-36 Vdc, 5 W Dimensions:iS32: 25.4 H x 48 W x 127 D mm (1.0 x 1.89 x 5.0") iS8: 48 H x 96 W x 127 D mm (1.89 x 3.78 x 5.0") Weight:iS32; 127 g (0.28lb) iS8; 295 g (0.65lb) Approvals: CE per EN50081-1, EN50082-2, EN61010-1
For full product specifications view pdf file in "Related Links" below
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Transducer excitation not available on models with serial communications ("-C24") option.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
DIN Cutout
|
|
Select 32 for 32nd DIN 8 for 8th DIN
(2)
|
Control Outputs #1
|
|
Select 2 for Solid State Relay/0.5 A at 120/240 Vac continuous 3 for SPDT Relay 4 for Pulsed 10 Vdc at 20 mA 5 for Analog Output 0 to 10 Vdc
(3)
|
Control Outputs #2
|
|
Select 2 for Solid State Relay/0.5 A at 120/240 Vac continuous 3 for Relay SPDT 3A at 120/3 A at 240 Vac 4 for Pulsed Driver 10 Vdc at 20 mA /for use with external SSR
(4)
|
Serial Communications
|
|
Select Nothing(leave field blank) for Standard Unit -C24 for Isolated RS-232 and RS-485 300 to 19.2 k baud
(5)
|
Power Supply
|
|
Select Nothing(leave field blank) for Standard Power (90 to 240 Vac/dc @ 50 to 400 Hz) -DC for Low Voltage Power (24 Vac or 12 to 36 Vdc)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download Process/Strain Gauge Monitor Manual |
Download Process/Strain Gauge Controller Manual |
Download i Series Monitor Quick Start Manual |
Download i Series Monitor Quick Start Manual |
Download i Series Controller Quick Start Manual |
Download i Series Controller Quick Start Manual |
Related Products |
|
OEG_Software: |
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA |
|
|
|
|
|
|