TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Thermocouples >> Thermocouple Probes... >> (*)XL or SS Series and (*)IN Dual Element

Dual Element Thermocouple probe w/ Standard Size Connector

(*)XL or SS Series and (*)IN Dual Element   
RoHS
 
Dual element thermocouple probe
(*)XL or SS Series and (*)IN Dual Element:Dual Element Thermocouple probe w/ Standard Size Connector
Click for larger image.
   
USD$3,620.00  ICIN-116E-12-DUAL
Two Sensor Readings Allows Two Readings of a Single Point
Continuous Monitor and Control & Built-in Backup
Made from Special Limits of Error Material
Glass Filled Nylon Connector Rated to 180°C (356°F)
12" Length Standard
1/16, 1/8, 3/16 and 1/4" Diameters Available
Omegaclad XL , SS or Inconel Sheath
DTC Type Dual Connector— Mating Connector Sold Separately

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA™ dual-element thermocouple assemblies are manufactured using 4-conductor OMEGACLAD™ wire, and feature rugged DTC connector terminations. Either 304 SS or Inconel sheaths are available in sizes from 1/16 to 1/4" O.D., with either grounded, ungrounded or exposed junctions. Standard length is 12", with other lengths available.

Addtional standard size Dual TC connector plugs and jacks are detailed on page G-12 of the Omega Temperature Handbook



Thermocouple
Alloy
Sheath Dia.
mm (in.)
Grounded
Junction
Ungrounded
Junction
Exposed
Junction
J
IRON-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
ICIN-116G-12-DUAL
ICIN-18G-12-DUAL
ICIN-316G-12-DUAL
ICIN-14G-12-DUAL
ICIN-116U-12-DUAL
ICIN-18U-12-DUAL
ICIN-316U-12-DUAL
ICIN-14U-12-DUAL
ICIN-116E-12-DUAL
ICIN-18E-12-DUAL
ICIN-316E-12-DUAL
ICIN-14E-12-DUAL
J
IRON-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
ICSS-116G-12-DUAL
ICSS-18G-12-DUAL
ICSS-316G-12-DUAL
ICSS-14G-12-DUAL
ICSS-116U-12-DUAL
ICSS-18U-12-DUAL
ICSS-316U-12-DUAL
ICSS-14U-12-DUAL
ICSS-116E-12-DUAL
ICSS-18E-12-DUAL
ICSS-316E-12-DUAL
ICSS-14E-12-DUAL
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CAIN-116G-12-DUAL
CAIN-18G-12-DUAL
CAIN-316G-12-DUAL
CAIN-14G-12-DUAL
CAIN-116U-12-DUAL
CAIN-18U-12-DUAL
CAIN-316U-12-DUAL
CAIN-14U-12-DUAL
CAIN-116E-12-DUAL
CAIN-18E-12-DUAL
CAIN-316E-12-DUAL
CAIN-14E-12-DUAL
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CASS-116G-12-DUAL
CASS-18G-12-DUAL
CASS-316G-12-DUAL
CASS-14G-12-DUAL
CASS-116U-12-DUAL
CASS-18U-12-DUAL
CASS-316U-12-DUAL
CASS-14U-12-DUAL
CASS-116E-12-DUAL
CASS-18E-12-DUAL
CASS-316E-12-DUAL
CASS-14E-12-DUAL
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CXIN-116G-12-DUAL
CXIN-18G-12-DUAL
CXIN-316G-12-DUAL
CXIN-14G-12-DUAL
CXIN-116U-12-DUAL
CXIN-18U-12-DUAL
CXIN-316U-12-DUAL
CXIN-14U-12-DUAL
CXIN-116E-12-DUAL
CXIN-18E-12-DUAL
CXIN-316E-12-DUAL
CXIN-14E-12-DUAL
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CXSS-116G-12-DUAL
CXSS-18G-12-DUAL
CXSS-316G-12-DUAL
CXSS-14G-12-DUAL
CXSS-116U-12-DUAL
CXSS-18U-12-DUAL
CXSS-316U-12-DUAL
CXSS-14U-12-DUAL
CXSS-116E-12-DUAL
CXSS-18E-12-DUAL
CXSS-316E-12-DUAL
CXSS-14E-12-DUAL
T
COPPER-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CPIN-116G-12-DUAL
CPIN-18G-12-DUAL
CPIN-316G-12-DUAL
CPIN-14G-12-DUAL
CPIN-116U-12-DUAL
CPIN-18U-12-DUAL
CPIN-316U-12-DUAL
CPIN-14U-12-DUAL
CPIN-116E-12-DUAL
CPIN-18E-12-DUAL
CPIN-316E-12-DUAL
CPIN-14E-12-DUAL
T
COPPER-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CPSS-116G-12-DUAL
CPSS-18G-12-DUAL
CPSS-316G-12-DUAL
CPSS-14G-12-DUAL
CPSS-116U-12-DUAL
CPSS-18U-12-DUAL
CPSS-316U-12-DUAL
CPSS-14U-12-DUAL
CPSS-116E-12-DUAL
CPSS-18E-12-DUAL
CPSS-316E-12-DUAL
CPSS-14E-12-DUAL



Click here for help in selecting the thermocouple junction.


View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Typical part numbers are shown below. Please use the Part Number Builder below this table for other configurations.
    ICIN-116G-12-DUAL In Stock   3,495.00    Dual-element probe, type J, inconel sheath, 1/16 inch dia., grounded, 12 inch length Compliant upon request
    ICIN-14U-12-DUAL 3 Weeks   4,290.00    Dual-element probe, type J, inconel sheath, 1/4 inch dia., ungrounded, 12 inch length Compliant upon request
    ICIN-316E-12-DUAL 3 Weeks   3,725.00    Dual-element probe, type J, inconel sheath, 3/16 inch dia., exposed, 12 inch length Compliant upon request
    ICSS-18G-12-DUAL In Stock   3,495.00    Dual-element probe, type J, 304 SS, 1/8 inch dia., grounded, 12 inch length Compliant upon request
    ICSS-18U-12-DUAL    Consult sales   Dual-element probe, type J, 304 SS sheath, 1/8 inch dia., ungrounded, 12 inch length RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the CAIN-116U-12-DUAL  CAIN-116U-12-DUAL 3 Weeks   3,700.00    Dual-element probe, type K, inconel sheath, 1/16 inch dia., ungrounded, 12 inch length Compliant upon request
    CAIN-18U-12-DUAL    Consult sales   Dual-element probe, type K, inconel sheath, 1/8 inch dia., ungrounded, 12 inch length RoHS compliancy undetermined
    NB1-CAIN-14U-18-DUAL    Consult sales   Dual-element probe, type K, inconel sheath, 1/4 inch dia., ungrounded, 12 inch length with NB1 Head RoHS compliancy undetermined
    CASS-316E-12-DUAL In Stock   3,800.00    Dual-element probe, type K, 304 SS, 3/16 inch dia., exposed, 12 inch length Compliant upon request
Click to expand/minimize a list of what others bought with the CASS-18U-12-DUAL  CASS-18U-12-DUAL 3 Weeks   3,910.00    Dual-element probe, type K, 304 SS, 1/8 inch dia., ungrounded junction, 18 inch length Compliant upon request
Click to expand/minimize a list of what others bought with the CASS-116U-12-DUAL  CASS-116U-12-DUAL 3 Weeks   3,910.00    Dual-element probe, type K, 304 SS, 1/16 inch dia., ungrounded junction, 12 inch length Compliant upon request
    CASS-18U-6-DUAL    Consult sales   Dual-element probe, type K, 304 SS sheath, 1/8 inch dia., ungrounded, 12 inch length RoHS compliancy undetermined
    NB2-CASS-14U-18-DUAL    Consult sales   Dual-element probe, type K, 304 SS sheath, 1/16 inch dia., ungrounded, 12 inch length with NB2 Head RoHS compliancy undetermined
    CXIN-18U-12-DUAL 3 Weeks   3,835.00    Dual-element probe, type E, inconel sheath, 1/8 inch dia., ungrounded, 12 inch length Compliant upon request
    CXSS-116E-12-DUAL 3 Weeks   3,620.00    Dual-element probe, type E, 304 SS, 1/16 inch dia., exposed, 12 inch length Compliant upon request
    CPIN-316G-12-DUAL 3 Weeks   3,725.00    Dual-element probe, type T, inconel sheath, 3/16 inch dia., grounded, 12 inch length Compliant upon request
    CPSS-14U-12-DUAL 3 Weeks   4,290.00    Dual-element probe, type T, 304 SS, 1/4 inch dia., ungrounded, 12 inch length Compliant upon request
 Sold Separately, Mating Connector & clamp & other accessory Part Number
    DTC-J-F In Stock   605.00    Type Dual Connector— Mating Connector Compliant upon request
Click to expand/minimize a list of what others bought with the DTC-K-F  DTC-K-F In Stock   605.00    Type Dual Connector— Mating Connector Compliant upon request
    DTC-E-F In Stock   625.00    Type Dual Connector— Mating Connector Compliant upon request
    DTC-T-F In Stock   640.00    Type Dual Connector— Mating Connector Compliant upon request
    PCLM-DTC In Stock   106.00    CABLE CLAMP RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: To order with 321 stainless steel sheath, change "SS" in model no. to "321SS"
PFA Coating is available, 205°C (400°F) Max.
To order Super OMEGACLAD™ XL sheath, change “N” in Model Number to “XL” and add $3 to price. Note: PFA coating is available, 205°C (400°F) max. Custom connector types available, consult custom engineering.
 Ordering Example: (1) CAIN-116U-12-DUAL Dual-element probe, type K, Inconel sheath, 1/16 Inch, Ungrounded, 12 Inch Length, USD$3,700.00
 Part Number Builder
(1) (2) (3) (4) (5)   
-
-
-
-
-
-
D
D
U
U
A
A
L
L
Qty:

Option Descriptions
(1) Thermocouple Type
  Select
IC for Type J
CA for Type K
CX for Type E
CP for Type T
NN for Type N
(2) Sheath Material
  Select
IN for Inconel
SS for 304 Stainless steel
XL for Super Omegaclad (Type K and N only)
(3) Sheath Diameter
  Select
116 for 1/16 Inch
18 for 1/8 Inch
316 for 3/16 Inch
14 for 1/4 Inch
(4) Thermocouple Junction
  Select
G for Grounded
U for Ungrounded
E for Exposed
(5) Probe Length
  Select
12 for 12 Inches
CUSTOM for custom length in inches(whole number only up to 120 inches max)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   

   Back to topBack to top




MMV | 6 | 020