|
|
|
|
|
|
USD$20,630.00
IN-UVI
|
|
Wide Range of Field Selectable Inputs and Outputs
|
|
Ready-Made Cable Assemblies for Transducer Connection Now Available!
|
|
Input/Output Isolation
|
|
Low Thermal Drift
|
|
IP65 Protected
|
|
Rugged Stainless Steel Enclosure
|
|
Ideal for Use with Miniature Load Cells or When Space is Limited
|
|
Excellent Signal to Noise Ratio
|
|
Signals Can Be Sent Over Much Longer Distances than Millivolt Signals
|
View related products - Accessories
|
| |
|
|
|
The OMEGA IN-UVI in-line signal
conditioner is housed in a rugged
stainless steel enclosure, which is
connected between the transducer
and a readout instrument. The
signal conditioner supplies a highly
regulated bridge excitation voltage
for the transducer and converts the
millivolt signal of the transducer to
0 to 5, 0 to 10, ±5, ±10 Vdc or
4 to 20, 12 ± 8 mA.
The IN-UVI features include two
selectable excitation voltages,
programmable gain amplifier for
signals from 0.5 mV/V to 4 mV/V,
wide zero adjustment range and
an isolated shunt calibration relay
for quick field setup. All output
options and excitation voltages
are field selectable.
Ready-Made Cable Assemblies are now available to connect the IN-UVI to mV/V output sensors and to the power supply and display (see Specs for details).
APPLICATIONS:
Use with Miniature Load Cells
Extent the range of mV/V Pressure Transducers
Wheatstone Bridge Transducers
Specifications
Supply Voltage: 22 to 32 Vdc isolated from output
Isolation Input to Output: 500 Vdc
Capacitance: 0.022 µF
Resistance: 100 MΩ
Input Current: 90 mA maximum (must be capable of supplying 200 mA)
Voltage Output: ±5 volts, ±10 volts at 2 mA maximum
Output Resistance: 60 Ω
Noise: 10 mV peak to peak @ 3 mV/V voltage mode (10 Vdc) 20 uA peak to peak current mode
Short Circuit Protection: Yes +output to -output
Current Output: 4 to 20 mA, 12 mA zero ±8 mA outputs field programmable
Maximum Load Resistance: 700 Ω at 20 mA
Operating Temperature: -20 to 60°C (0 to 140°F)
Response Time: 200 uS (0 to 63%)
Excitation Voltage: 5 or 10 field programmable
Excitation Max Current: 30 mA @ 10 Vdc
Sensor Input Range: 0.5 mV/V to 4 mV/V in 0.5 steps
Shunt Cal: Yes; remotely activated
Environmental Protection: IP65
Long Term Zero Drift: 0.1%/year
Temperature Affects:
Zero: 0.001%/°F (Auto zero front end)
Span: 0.0025%/°F
Linearity: 0.01%
Adjustment Range:
Zero: ±30%
Span: ±20% fine ±40% coarse
Adjustment Location: Behind connector endcaps
EMC Affect: <0.1% per en 61326-1 (industrial)
Dimensions: 134.8 L x 34.8 H x 31.2 mm D (5.3 x 1.37 x 1.23)
Transducer Requirements:
Bridge Excitation: 5 Vdc or 10 Vdc
Bridge Sensitivity: 1 to 8 mV/V @ 5 Vdc EXC, 0.5 to 4 mV/V for 10 Vdc EXC
Bridge Resistance: 350 to 5000 Ω*
* Time constant 0 to 63% (200 µS for a 350 Ω bridges/1.2 mS for a 5000 O bridge)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Cable Assemblies also available in different configurations; please see "Definition of Cable part number" on Specs page. Contact OMEGA Sales for price and availability of non-standard Cable Assemblies.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
IN-USBH: |
USB In-Line Field Calibratable
Signal Conditioner |
|
|
|
|
|
|