|
iPROX Series Inductive Proximity Sensors |
|
|
|
Highest performance & versatile Tubular inductive sensor
|
Click for larger image. |
|
|
USD$3,570.00
E59-M12A105C02-D1
|
|
Available in AC 2-Wire, DC 3-Wire
|
|
Up To 29mm Sensing Range
|
|
Designed for High Temperature, High Pressure Washdown
|
|
Ideal for Intense Shock and Vibration Applications
|
|
Highly Visible 360° Output Status Led
|
|
Withstands High Electrical Noise (up to 20 V/m)
|
|
AutoSensing NPN / PNP Output
|
View related products - Sensors and Transducers
|
| |
|
|
|
The Cutler-Hammer® iProx Series represents the highest performance,
most versatile tubular inductive sensor offered by Omega. By
utilizing an embedded microprocessor and exclusive SmartSense
technology, iProx can sense up to three times farther than typical
sensors of its class. Both shielded and unshielded versions of iProx
feature extended sensing ranges. This allows the sensor to be
mounted farther from the target, thereby reducing the potential for
target impacts and increasing the sensing reliability of your
application. With extended sensing range, quality construction and
very high noise immunity, iProx is the ideal choice for even the most
demanding inductive sensing applications.
TYPICAL APPLICATIONS
- Automotive
- Machine Tool
- Material Handling
- Metalworking
SPECIFICATIONS
2-WIRE SENSORS
Input Voltage: 20 to 132 Vac
Load Current: 12 mm: 5 to 300 mA; 200 mA >50°C
Leakage Current: ≤1.7 mA @ 0°C, 2.0 mA @ -40°C
Voltage Drop: <5 Vac
Protection: None
Switching Hysteresis: <15% rated sensing distance
Repeat Accuracy
Shielded Models: <1% sensing distance
Unshielded Models: <3% sensing distance
Surge Capacity: 3A/30 ms
Temperature Range: -40 to 70°C (-40 to 158°F)
Material of Construction: 303 SS; End bells: Polycarbonate; Face caps: Ryton®; Cable: AWM Style 20387 (PVC)
Vibration and Shock Vibration: 10 to 55 Hz, 1 mm Amplitude, IEC 60068-2-6; Shock: 30g, 11 mS per IEC 68-2-27
Indicator LED: 360° viewable LED
Enclosure Ratings: NEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Response Time 2-Wire Sensors:
Factory Default Mode: Shipped in "side by side mode" by default (20 V/m)
Side by Side: 30 Hz (10 V/m)
High Noise Immunity Mode: 10 Hz (>20 V/m)
3-WIRE SENSORS
Input Voltage: 6 to 48 Vdc
Load Current: ≤500 mA @ 6 to 30 Vdc; ≤300 mA @ 32 to 48 Vdc
Leakage Current: ≤150 µA
Voltage Drop:≤2.5 Vdc
Burden Current: ≤15 mA
Protection: Auto Reset
Switching Hysteresis: <15% rated sensing distance
Repeat Accuracy:
Shielded Models: <1% sensing distance
Unshielded Models: < 3% sensing distance
Temperature Range: -40 to 70°C(-40 to 158°F)
Material of Construction: 303 SS;
End bells: Polycarbonate; Face caps:
Ryton®; Cable: AWM Style 20387 (PVC)
Vibration and Shock Vibration: 10 to 55Hz, 1 mm Amplitude, IEC 60068-2-6; Shock: 30g, 11 mS per IEC 68-2-27
Indicator LED: 360° viewable LED
Enclosure Ratings: NEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Response Time 3-Wire Sensors:
Factory Default Mode:
Shielded:
12 mm: 580 Hz (10 V/m)
18 mm: 390 Hz (10 V/m)
30 mm: 240 Hz (10 V/m)
Unshielded:
12 mm: 300 Hz (10 V/m)
18 mm: 150 Hz (10 V/m)
30 mm: 145 Hz (10 V/m)
Side by Side: 50 Hz (20 V/m)
High Noise Immunity Mode: 10 Hz (>20 V/m)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) E59-M18A109C02-A1 iProx sensor, 18 mm diameter, 8 mm sensing range, shielded with 2 m (6') cable, USD$4,635.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
1240i: |
Programmable Step Motor Indexer/Drive |
|
|
|
3540i: |
Programmable Step Motor Indexer/Drive |
|
|
|
ST Series: |
High Performance Stepper Drives With Advanced Features And Control Options |
|
|
|
STAC6 Series: |
High Performance Stepper Drives with Integrated Power Supply |
|
|
|
E57 Series: |
Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages - Discontinued |
|
|
|
|
PRX102: |
Proximity Sensors - Discontinued
|
|
|
|
|
|
|