The molded miniature probe conveniently plugs directly into most handheld thermocouple meters. The color-coded, retractable cable will stretch from 12" to 48". The probe is ideal for use with handheld meters. The grounded junction probes are also suited for applications with benchtop meters and with oscillating machines. Available in calibration codes J, K, T and E.
† All dollar amounts on this site are shown in US currency.
Note: Hot end junctions are grounded. Other lengths are available, consult Sales Department Ordering Example: (1) TTSS-HH General Purpose Mini Probe, Type "T", USD$2,575.00