|
|
|
|
|
|
USD$5,935.00
J-0-200F-4-1/2
|
|
Head May Be Tilt- Adjusted Through a Full 90° Angle
|
|
All Stainless Steel Welded Construction
|
|
External Recalibration
|
|
Rust and Corrosion-Proof, Leakproof, Hermetically Sealed
|
|
Sensitive Bi-Metal Element Silicone Dampened for Minimum Pointer Vibration and Maximum Heat Transfer
|
|
Accuracy – 1% of Range
|
|
Use of Thermowell Is Recommended for Pressure Applications
|
|
Overrange Protection – 50% Up to 500°F
|
|
Model J Features 5 Inch Head
|
|
Model L Features 3 Inch Head
|
View related products - Glass Bulb and DialTemp Thermometers
|
| |
|
|
|
The Model J DialTemp bi-metal thermometer features a swivel
neck which allows the large 5" dial to be set at any angle within its
full 90° tilt range. In addition, the head can also be turned through a
full 360° range. The extent of the tilt and rotational adjustment are
shown in the diagram below. This features solves many problems,
and improves dial readability for many installations. With the Model
J, readability is simple – just set the head angle to the position
where the user can see it best.
These rugged thermometers are manufactured from stainless steel
welded construction. The 1/4" diameter probe is supplied with a 1/2"
NPT fitting, making Model J thermometers compatible with
standard thermowell designs.
For available stem lengths, ranges, and configurations please review
the Product Spec Sheet . For custom stem
lengths, consult the Sales Department.
Ranges and °Divisions
Fahrenheit |
Range | Div. |
-100-100°F | 2° |
-80-120°F | 2° |
-40-160°F | 2° |
-20-120°F | 2° |
*0-100°F | 1° |
*25-125°F | 1° |
0-140°F | 2° |
0-150°F | 1° |
0-200°F | 2° |
0-220°F | 2° |
0-250°F | 2° |
0-300°F | 2° |
20-240°F | 2° |
-50-300°F | 5° |
50-300°F | 5° |
50-400°F | 5° |
50-500°F | 5° |
50-550°F | 5° |
50-750°F | 10° |
100-800°F | 10° |
150-750°F | 10° |
200-1000°F | 10° |
-100-200°F | 2° |
-70-150°F | 2° |
200-300°F | 2° |
300-400°F | 2° |
|
Celsius |
Range | Div. |
-50-200°C | 2° |
-50-100°C | 2° |
-50-50°C | 1° |
-40-70°C | 1° |
-40-160°C | 2° |
*-30-30°C | 1° |
-20-120°C | 2° |
-10-110°C | 1° |
*0-50°C | 1/2° |
0-100°C | 1° |
0-150°C | 1° |
0-200°C | 2° |
0-300°C | 2° |
0-400°C | 5° |
100-500°C | 5° |
-80-220°C | 2° |
-20-220°C | 2° |
*0-30°C | 1/2° |
*0-60°C | 1° |
0-250°C | 2° |
50-450°C | 5° |
100-550°C | 5° |
|
Dual Range |
Range | Div. | Range | Div. |
-50-210°F | 5° | -50-100°C | 2° |
-100-100°F | 2° | -70-40°C | 1° |
*25-125°F | 1° | -5-50°C | 1° |
-40-160°F | 2° | -40-70°C | 1° |
0-200°F | 2° | -10-90°C | 1° |
0-250°F | 2° | -20-120°C | 2° |
50-300°F | 2° | 10-150°C | 2° |
50-500°F | 5° | 10-260°C | 5° |
50-550°F | 5° | 10-290°C | 5° |
150-750°F | 10° | 70-400°C | 5° |
200-1000°F | 10° | 100-500°C | 5° |
0-150°F | 1° | -20-70°C | 1° |
20-240°F | 1° | -10-115°C | 2° |
50-400°F | 5° | 10-200°C | 5° |
|
* Minimum Stem Length - 4"
Examples of Part Numbers shown below. To order a specific model not in the To Order box, enter specific models in the box below.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Other temperature ranges may be available please consult sales.
Ordering Example: (1) J-0-150F-4-1/2 0-150F Temperature Range, 4 in. Stem Length, 1/2 NPT Mounting Bushing , USD$5,935.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Series
|
|
Select J for J Series L for L Series
(2)
|
Temperature Range
|
|
Select -100-100F for -100 to 100°F -80-120F for -80 to 120°F -40-160F for -40 to 160°F -20-120F for -20 to 120°F 0-100F for 0 to 100°F 25-125F for 25 to 125°F 0-140F for 0 to 140°F 0-150F for 0 to 150°F 0-200F for 0 to 200°F 0-220F for 0 to 220°F 0-250F for 0 to 250°F 0-300F for 0 to 300°F 20-240F for 20 to 240°F -50-300F for -50 to 300°F 50-300F for 50 to 300°F 50-400F for 50 to 400°F 50-500F for 50 to 500°F 50-550F for 50 to 550°F 50-750F for 50 to 750°F 100-800F for 100 to 800°F 150-750F for 150 to 750°F 200-1000F for 200 to 1000°F -100-200F for -100 to 200°F -70-150F for -70 to 150°F 200-300F for 200 to 300°F 300-400F for 300 to 400°F -50-200C for -50 to 200°C -50-100C for -50 to 100°C -50-50C for -50 to 50°C -40-70C for -40 to 70°C -40-160C for -40 to 160°C -30-30C for -30 to 30°C -20-120C for -20 to 120°C -10-110C for -10 to 110°C 0-50C for 0 to 50°C 0-100C for 0 to 100°C 0-150C for 0 to 150°C 0-200C for 0 to 200°C 0-300C for 0 to 300°C 0-400C for 0 to 400°C 100-500C for 100 to 500°C -80-220C for -80 to 220°C -20-220C for -20 to 220°C 0-30C for 0 to 30°C 0-60C for 0 to 60°C 0-250C for 0 to 250°C 50-450C for 50 to 450°C 100-550C for 100 to 550°C -50-210F/-50-100C for -50 to 210°F (-50-100°C) -100-100F/-70-40C for -100-100°F (-70 to 40°C) 25-125F/-5-50C for 25 to 125°F (-5 to 50°C) -40-160F/-40-70C for -40-160°F (-40 to 70°C) 0-200F/-10-90C for 0 to 200°F (-10 to 90°C) 0-250F/-20-120C for 0 to 250°F (-20 to 120°C) 50-300F/10-150C for 50 to 300°F (10 to 150°C) 50-500F/10-260C for 50 to 500°F (10 to 260°C) 50-550F/10-290C for 50 to 550°F (10 to 290°C) 150-750F/70-400C for 150 to 750°F (70 to 400°C) 200-1000F/100-500C for 200 to 1000°F (100 to 500°C) 0-150F/-20-70C for 0 to 150°F (-20 to 70°C) 20-240F/-10-115C for 20 to 240°F (-10 to 115°C) 50-400F/10-200C for 50 to 400°F (10 to 200°C)
(3)
|
Stem Length
|
|
Select 21/2 for 2 1/2 in 4 for 4 in 6 for 6 in 9 for 9 in 12 for 12 in 15 for 15 in 18 for 18 in 24 for 24 in 30 for 30 in 36 for 36 in
(4)
|
Thread
|
|
Select 1/2 for 1/2 in NPT Mounting Thread 3/4 for 3/4 in NPT Adaptor
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
|
Back to top
|
|
|