The KBLC and KBLS Series has been discontinued. Please see the TLO and KTLO Series as a possible alternative or contact our Temperature Engineering department.
FEATURES
Light weight and easy to use. Heater is set atop the mass and
then melts its way to the bottom. Steel terminal housing protected by
acid and heat resistant paint. Standard with built-in controls on
most models.
Three temperature ranges:
• T1 — 0 to 100°F
• T2 — 60 to 250°F
• T3 — 200 to 550°F
kW
Volts
W/in2
Dimension In.
AR Thermostat Range °F
Model No.
Wt. lb.
Riser In. (A)
Min. Tank Clearance (B)
KBLC Series — Steel Sheath and Riser
2.2
240
11
36
12 3/4
—
KBLC-24
14
2.2
240
11
36
12 3/4
60 to 250°F
KBLC-24T2
14
2.2
240
11
36
12 3/4
200 to 550°F
KBLC-24T3
14
4.4
240
11
36
17 3/4
—
KBLC-28
18
4.4
240
11
36
17 3/4
60 to 250°F
KBLC-28T2
18
4.4
240
11
36
17 3/4
200 to 550°F
KBLC-28T3
18
KBLS Series — Stainless Steel Sheath and Riser
2.2
240
11
36
12 3/4
—
KBLS-244
14
2.2
240
11
36
12 3/4
0-100°F
KBLS-244T1
14
2.2
240
11
36
12 3/4
60 to 250°F
KBLS-244T2
14
2.2
240
11
36
12 3/4
200 to 550°F
KBLS-244T3
14
4.4
240
11
36
17 3/4
—
KBLS-288
18
4.4
240
11
36
17 3/4
0-100°F
KBLS-288T1
18
4.4
240
11
36
17 3/4
60 to 250°F
KBLS-288T2
18
4.4
240
11
36
17 3/4
200 to 550°F
KBLS-288T3
18
† All dollar amounts on this site are shown in US currency.