These enclosed disconnect switches can
be used for general purpose disconnects
or locally for across-the-line manual motor
controller. They are for indoor or outdoor
use and all models are pad lockable for up
to three ¼" pad locks. The steel models are
NEMA 4 and IP65 rated. The polycarbonate
and stainless steel models are NEMA 4X and
IP66 rated and are ideal for use in corrosive
environments like food processing and
marine locations.
For specifications and dimensions ... see "Specs" above for details.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Note: These models are disconnect switches only and do not contain thermal overloads or provide short circuit protection.
Ordering Example:OMEGA Engineering : Customer Service Center