The KH-KIT series has been discontinued. Please see the KHA-KIT-SERIES as a possible alternative or contact our {your dept.} Engineering department.
CURRENT RATING TABLE Recommended Leads:
Wire Gage(AWG)
Max Current(A)
28
1.25
26
1.25
24
3.16
22
5
20
10
18
15
16
15
14
20
A PTFE-insulated lead wire is recommended for energizing the heater. Use heater wattage chart along with current rating table to determine the recommended lead-wire gage.
The Polymide Film heater kit contains thin
and flexible heaters with adhesive
backing to conform to practically
any flat or curved surface. With
15 different shapes, this kit can
suit almost any application.
Heater configurations are
outlined on a 0.3 x 0.3 m (1 x 1')
sheet, with line markings for easy
selection and cutout. When used in
combination, these heaters can
provide a number of resistances
and wattages. Leads can be
soldered on or connected with
alligator clips.
SPECIFICATIONS Thickness: 0.203 mm (0.008")
Maximum Operating Temperature: Polymide Film 200°C (392°F)
Adhesive Backing(Continuous Use): 149°C (300ºF)
Adhesive Backing (Short Time Periods): Up to 232°C (450°F)
Dielectric Strength: 1000 Vac min
Size (in)
Resistance(Ω)
Watts (12V)
Amps
Watts (28V)
Amps
Watts (115V)
Amps
Watts (230V)
Amps
0.5 x 2.0
8.8
16.4
1.4
89.1
3.2
1502.8
13.1
6011.4
26.1
0.75 x 2.5
23.5
6.1
0.5
33.4
1.2
562.8
4.9
2251.1
9.8
0.75 x 3.25
33.2
4.3
0.4
23.6
0.8
398.3
3.5
1593.4
6.9
1.0 x 1.0
11
13.1
1.1
71.3
2.5
1202.3
10.5
4809.1
20.9
1.0 x 3.0
40
3.6
0.3
19.6
0.7
330.6
2.9
1322.5
5.8
1.0 x 6.0
105.9
1.4
0.1
7.4
0.3
124.9
1.1
499.5
2.2
1.5 Dia.
32.8
4.4
0.4
23.9
0.9
403.2
3.5
1612.8
7
1.5 x 4.5
120.3
1.2
0.1
6.5
0.2
109.9
1
439.7
1.9
1.5 x 8.0
252
0.6
0
3.1
0.1
52.5
0.5
209.9
0.9
2.0 Dia.
56.4
2.6
0.2
13.9
0.5
234.5
2
937.9
4.1
2.0 x 3.0
103.7
1.4
0.1
7.6
0.3
127.5
1.1
510.1
2.2
2.5 x 1.25
42.8
3.4
0.3
18.3
0.7
309
2.7
1236
5.4
2.5 x 2.5
108.6
1.3
0.1
7.2
0.3
121.8
1.1
487.1
2.1
3.0 Dia.
169
0.9
0.1
4.6
0.2
78.3
0.7
313
1.4
3.0 x 3.0
153.7
0.9
0.1
5.1
0.2
86
0.7
344.2
1.5
† All dollar amounts on this site are shown in US currency.