|
|
|
|
|
|
|
|
Very Low Drift at High Temperatures
|
|
Super Accurate, Super Stable, Super Value
|
|
For Use Up to 1335°C (2440°F) (2435°F) Short Duration Capability 1.5 mm and Larger Diameters
|
|
1150°C (2100°F) Continuous Use • | 3.0 mm and Larger Diameters 4,500 hours (25 plus weeks) *Average MTBF (Mean Time Between Failure) | • | 1.5 mm (0.062") 2,000 Hours (12 weeks)* Average MTBF (Mean Time Between Failure) | • | *Performance Data Established by Means of an Electric Furnace at Static 1150°C (2100°F) Temperature in an Environment. The Data is for Reference Purposes only and Does not Imply a Period of Guarantee |
|
|
Excellent Long Term Stability at High Temperatures
|
|
Made From Special Limits of Error Material
|
|
Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
|
|
Excellent Oxidation, Carburization and Chlorination Resistance
|
|
Probes include 36 inches of lead wire
|
View related products - Thermocouples
|
| |
|
|
|
New Super OMEGACLAD™ XL sheathed
mineral-insulated thermocouple wire,
designated “XL” for ordering, can be used at
ultra-high temperatures for prolonged periods
with very little drift of the base metal
thermocouple. The sheath material uses
Nickel-Chrome based Super OMEGACLAD™
XL sheathing, which provides excellent
oxidation resistance. The sheath can withstand
exposure to combustion gases or air at
temperatures up to 1335°C (2435°F). Superior
resistance to oxidation attack results from a
tenacious and protective high-temperature film
that does not affect the stability of the
thermocouple alloys. This film permits the
sensor to be used at ultra-high temperatures
for prolonged periods with improved accuracy
over other available sheath materials. Super
OMEGACLAD™ XL sheathing also provides
excellent resistance to corrosion in high
temperature chlorine-contaminated oxidizing
environments and ammonia/nitride-rich
environments at temperatures above 980°C
(1800°F), the temperature at which the
protective film forms.
See the Related Links section at the bottom of
this page for addtional models.
|
|
Standard Dimension - Miniature Transition Junction Probes
Alloy/ANSI Color Code | Sheath Dia. inches | Model Number ANSI Color Code |
K CHROMEGA™-ALOMEGA™ XL Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | KMTXL-010[*]-[**] KMTXL-020[*]-[**] KMTXL-032[*]-[**] KMTXL-040[*]-[**] KMTXL-062[*]-[**] KMTXL-125[*]-[**] |
N OMEGA-P™-OMEGA-N™ XL Sheath | 0.020" 0.032" 0.040" 0.062" 0.125" | NMTXL-020[*]-[**] NMTXL-032[*]-[**] NMTXL-040[*]-[**] NMTXL-062[*]-[**] NMTXL-125[*]-[**] |
[*]Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).
[**]Specify Length in inches: 6, 12 ,18, or 24
Click here for help in selecting the thermocouple junction.
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Probes with 0.32 in. diameter and greater are supplied with molded transistion joints. Smaller sized probes are supplied with stainless steel transitions joints.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Type
|
|
Select K for K thermocouple N for N thermocouple
(2)
|
Probe Diameter
|
|
Select 020 for 0.5mm(0.020 inches) 032 for 0.8mm(0.032 inches) 040 for 1mm(0.040 inches) 062 for 1.6mm(0.062 inches) 125 for 3.2mm(0.125 inches)
(3)
|
Junction Style(see note above for info on junctions)
|
|
Select G for grounded junction U for ungrounded junction E for exposed junction
(4)
|
Length
|
|
Select 6 for 6 inches(150mm) 12 for 12 inches(300mm) CUSTOM for custom length in inches(whole numbers only from 2 to 120 inches)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
KQXL and NQXL: |
Super OMEGACLAD™ XL Thermocouples | Standard Connectors |
|
|
|
|
KHXL and NHXL: |
Super OMEGACLAD™ XL Thermocouple Probes with Utility Handles |
|
|
|
TJ36CAXL and TJ36NNXL: |
Super OMEGACLAD™ XL Heavy Duty Transition Junction Thermocouple Probes - Super Accurate, Super Stable at High Temperatures |
|
|
|
|
|
|
|