|
|
|
|
|
|
USD$1,890.00
KQXL-116U-12
|
|
For Use Up to 1335°C (2440°F)
|
|
Excellent Long Term Stability at High Temperatures
|
|
Low Thermal Drift
|
|
Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
|
|
Excellent Oxidation, Carburization and Chlorination Resistance
|
|
Made with Special Limits of Error Material
|
|
Mating Connector and Cable Clamp & other accessories Sold Separately
|
View related products - Thermocouples
|
| |
|
|
|
Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures
as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega
offers probes in a variety of styles.
See the Related Links section at the bottom of
this page for addtional models.
|
|
Standard Dimension
Alloy/ANSI Color Code | Sheath Dia. inches | Model Number ANSI Color Code |
K CHROMEGA™-ALOMEGA™ XL Sheath | 1/16" 1/8" 3/16" 1/4" | KQXL-116[*]-[**] KQXL-18[*]-[**] KQXL-316[*]-[**] KQXL-14[*]-[**] |
N OMEGA-P™-OMEGA-N™ XL Sheath | 1/16" 1/8" 3/16" 1/4" | NQXL-116[*]-[**] NQXL-18[*]-[**] NQXL-316[*]-[**] NQXL-14[*]-[**] |
[*]Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).
[**]Specify Length in inches: 6, 12 ,18, or 24
Click here for help in selecting the thermocouple junction.
Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Custom Lengths Available, 25 piece minimum order
For a male straight M8 plug add "M8-S-M" to the model number and add $17 to the price, for a male straight M12 plug add "M12-S-M" to the model number and add $17 to the price. For a male right-angled M8 plug add "M8-R-M" to the model number and add $17 to the price, for a male right-angled M12 plug add "M12-S-M" to the model number and add $17 to the price.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Calibration
|
|
Select K for K thermocouple N for N thermocouple
(2)
|
Probe Diameter
|
|
Select 116 for 1.6mm(1/16 inch) 18 for 3.2mm(1/8 inch) 316 for 4.5mm(3/16 inch) 14 for 6.0mm(1/4 inch)
(3)
|
Junction Style (see note above for help selecting junction style)
|
|
Select G for grounded junction U for ungrounded junction E for exposed junction
(4)
|
Probe Length
|
|
Select 12 for 300mm(12 inch) length 18 for 450mm(18 inch) length CUSTOM for custom length in inches 25 piece minimum order (whole numbers only up to 120 inches max)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
KHXL and NHXL: |
Super OMEGACLAD™ XL Thermocouple Probes with Utility Handles |
|
|
|
|
KMTXL and NMTXL: |
Super OMEGACLAD™ XL Thermocouple Probes with Mini Transition - Super Accurate, Super Stable |
|
|
|
TJ36CAXL and TJ36NNXL: |
Super OMEGACLAD™ XL Heavy Duty Transition Junction Thermocouple Probes - Super Accurate, Super Stable at High Temperatures |
|
|
|
|
|
|