|
|
|
|
|
|
USD$1,565.00
AU-KU316N
|
|
UL 508
|
|
General use Rating 16 to 150A/600 Vac
|
|
Switches for Direct or Extended Handles
|
|
Non-Fused Switches
|
|
Interrupting Capacity 10 kA with Back-up Fuse
|
|
Lockout Provisions for ¼" Padlocks
|
|
DIN Rail and Panel Mount Available
|
|
Snap-On Auxiliary Contacts
|
View related products - Drives & Motors
|
| |
|
|
|
The KU-VKA Series rotary disconnect
switches can be used for general purpose
disconnects or as manual motor disconnect
switches. They provide an economical
solution for applications requiring simple
power on-off switches or starting and
stopping of motors. These switches are
switches only and do not replace the need for
fuses or circuit breakers.
They are typically installed inside of an
enclosure and can be mounted directly to
the back panel on DIN rail and used as an
internal switch. They can also be used as an
external switch, mounting accessories are
available for panel mounting or mounting
with an extended door interlock handle.
See Specs above for additional information on mounting.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) AU-KU325N 25 Amp disconnect switch, USD$1,630.00, plus (1) AU-L200AD11-ST Door interlock shaft 200 mm (8, USD$337.00, plus (1) AU-LK11U-YR Yellow/Red handle for mounting on enclosure door, USD$1,300.00, USD$1,630.00 + 337.00 + 1,300.00 = USD$3,267.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|