TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Single Point and Pla... >> LCAD

Platform Load Cell for Washdown Applications

LCAD   
 
Platform Load Cell for Washdown Applications
LCAD:Platform Load Cell for Washdown Applications
Click for larger image.
   
Hermetically Sealed for Washdown Applications
All Stainless Steel Construction
High Linearity 0.02% FSO
Low Creep 0.03% FSO
Heavy Duty Construction for Weighing Applications
Built-in Overload Stops
5 Point Calibration with 59 kOhm Shunt Cal Data

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

This item is discontinued.


The LCAD Series Platform Load Cell is a hermetically sealed load cell. Applications include industrial food processing and weighing and automated weighing stations, where high accuracy and watertightness are important. The all-stainless-steel construction and rugged design give the LCAD high accuracy and high reliability even in washdown areas.

The LCAD is also available in metric configurations, with 0-25 to 0-500 kgf ranges. Please see the LCMAD for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Output: 2.1 mV/V ±0.1mV/V
Excitation: 10 Vdc (15V max)
Linearity: ±0.02% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Creep: ±0.03% FSO (20 min)
Zero Balance: ±2.0% FSO
Operating Temp Range: -51 to 93°C (-60 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0015% FSO/°F
   Span: ±0.0008% rdg/°F
Overload to Stops: 225% of capacity (compression only)
Ultimate Overload: 500% of capacity (compression only)
Input Resistance: 370 Ω minimum
Output Resistance: 350 ±3.5 Ω
Construction: 17-4 PH stainless steel
Electrical: 4.6 m (15') 4-conductor shielded PVC cable
Protection Class: IP68


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LCAD-50    Consult sales   Hermetically sealed paltform load cell, 0-50 lb capacity  
 LCAD-100    Consult sales   Hermetically sealed paltform load cell, 0-100 lb capacity  
 LCAD-250    Consult sales   Hermetically sealed paltform load cell, 0-250 lb capacity  
 LCAD-500    Consult sales   Hermetically sealed paltform load cell, 0-500 lb capacity  
 LCAD-750    Consult sales   Hermetically sealed paltform load cell, 0-750 lb capacity  
 LCAD-1K    Consult sales   Hermetically sealed paltform load cell, 0-1,000 lb capacity  
All dollar amounts on this site are shown in US currency.

 Note: All LCAD load cells come with a NIST traceable calibration certificate with 59 kOhm shunt cal data.

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
   

   Back to topBack to top




MMV | 6 | 020