|
|
|
|
|
The LCCD is also available in metric configurations, with 0-10 to 0-5,000 kgf ranges and metric thread.
Please see the LCMCD for complete details, or contact our Pressure department for more information.
SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc maximum)
Output: 3.0 mV/V ±0.25%
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: -18 to 66°C (0 to 150°F)
Compensated Temperature: -18 to 66°C (0 to 150°F)
Thermal Effects:
Zero: 0.0027% FS/°C
Span: 0.0015% rdg/°C
Maximum Load: Safe, 150%; ultimate, 300%
Bridge Resistance: 350 Ω nominal
Construction: 17-4 PH stainless steel
Cable: Cable: 6 m (20') 4-conductor shielded 24-gage wire (20 AWG for 15K & 20K lb. capacities)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: DPiS meter suitable for one direction measurement only.
Ordering Example: (1) LCCD-1K 1000 lb capacity load cell, USD$20,420.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
|
|
Select 25 for 25 lb range 50 for 50 lb range 100 for 100 lb range 150 for 150 lb range 200 for 200 lb range 250 for 250 lb range 500 for 500 lb range 750 for 750 lb range 1K for 1000 lb range 2K for 2000 lb range 3K for 3000 lb range 5K for 5000 lb range 10K for 10000 lb range 15K for 15000 lb range 20K for 20000 lb range
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
DP41-S: |
High Performance Strain Gage Meter, High Resolution 6-Digit Display |
|
|
|
|
|
|
|