|
|
|
|
Miniature Industrial Compression Load Cell
|
Click for larger image. |
|
|
|
|
|
|
The LCGB Series comprises miniature low-profile compression load cells with excellent long-term stability. An all stainless steel construction ensures reliability in harsh industrial environments. These cells are designed to be mounted on a flat surface using cap screws to secure them to the base. A load button is integral to their basic construction for even force distribution.
SPECIFICATIONS
Excitation: 10 Vdc
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50% 100%, 50%, 0%; 59K shunt data included
Linearity: ±0.25% FSO
Hysteresis: ±0.20% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F) |
|
Thermal Effects:
Span: ±0.018% rdg/°C
Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω minimum
Deflection: 0.076 mm (0.003")
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor cable with strain relief
Protection Rating: IP54 |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: All LCGB series load cells come with 5 point calibration certificate with 59 kO shunt cal data.
Ordering Example: (1) LCGB-5K 5,000 lb Capacity Load Cell, USD$27,455.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
DP25B-S: |
Strain and Load Cell Meter & Controller Series |
|
|
|
DP41-S: |
High Performance Strain Gage Meter, High Resolution 6-Digit Display |
|
|
|
|
|
|