|
|
|
|
|
|
|
|
High Speed; Up to 52,000 Samples per Second
|
|
24-Bit A/D with ±8 Million Counts for Tension and Compression Applications
|
|
Powerful 32-Bit /135 MIPS DSP for High Speed On-Board Processing - OEM Applications Can Be Embedded On The Board
|
|
4 Opto-Isolated Outputs Configurable as Setpoints, Latching Alarms or User Outputs
|
|
4 Opto-Isolated Inputs; Input #1 Has Counter Option
|
|
Analog Output—0 to 2.5V, 16-Bit
|
|
8-Digit LED Display
|
|
On Board Temperature Sensor
|
|
USB 2.0 Interface—Full Speed Compatible
|
|
RS-232/RS-485 Communications Ideal for PLC Based Applications
|
|
Multiple Boards May Be Connected Via USB or RS-485
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
The LCIC-WIM is a high speed, intelligent load
cell interface card with USB/RS-232/RS-485 interfaces.
Besides its basic mode, the board includes an integral
Fill Mode supplying an independent filling control.
The board is intelligent and powerful enough for OEM
customers—it is ready to accept piggy-back modules
and/or embedded applications for OEM special
requirements. The LCIC-WIM-BEN is useful
in applications such as analyzing noise and vibration in
a belt conveyor or any dynamic weighing system, for
example the time it takes for stabilization after a load
was applied. Other potential applications include
checking scale behavior for slow/high speed WIM
(weighing in motion) applications, measuring maximum
(peak) and minimum forces on a scale/testing machine
(helps to select the suitable load cell for optimum
performance), and running tests and getting immediate
final weight results on WIM and check weighers.
LCIC-WIM Software
Three software utilities are supplied with the board:
LCIC-WIM-CALIBRATION, LCIC-WIM-SETTINGS and
LCIC-WIM-MONITOR. These software utilities enable
easy selection and setup of the required board.
The calibration utility (LCIC-WIM-CALIBRATION)
enables you to calibrate the LCIC-WIM-BEN board by
adjusting it to your own system. The utility is straight
forward and is in the form of a Windows® wizard.
The LCIC-WIM-SETTINGS utility gives control to card’s
filters, analog output, fill mode parameters and more.
The LCIC-WIM-MONITOR utility is a vital tool for
analyzing dynamic load/force systems. It takes full
advantage of the board’s speed and samples the load
cell signal at maximum speed (15,000 samples per
second), sending the data to the PC via the USB port
and displaying it as a curve—load cell signal/versus time.
You can then zoom in/out on the data, view max (peak)
and min readings, save the data in standard ASCII file
format for later use and even perform some calculations
like averaging on a required part of the curve.
Specifications
LOAD CELL INPUT
Bridge Input: 1 input, 4-wire or 6-wire
Excitation: 5 Vdc excitation for up to 10 load cells (350 Ω) in parallel
Compatibility: Compatible with 1, 2 & 3 mV/V load cells
A/D
Speed: Low noise wide bandwith amplifier, very high
speed, up to 52,000 samples per second
Resolution: 24-bit A/D with ±8 million counts for
tension and compression applications
COMMUNICATIONS
Standard Interfaces: USB 2.0 full speed compatible;
combined RS-232/RS-485
INPUTS
Digital Inputs: 4 opto-isolated inputs with 10 to 30 Vdc
range, each with status LED; input #1 configurable as
high speed counter; input #2 configurable as sample
trigger
OUTPUTS
Relays: 4 opto-isolated solid state relays rated at 50 V,
300 mA; configurable as setpoints, latching alarms or
user outputs, each with status LED
Analog Output: 0 to 2.5 Vdc with 16-bit resolution
GENERAL
Power: From included 110/220 Vac adaptor
DSP: Powerful 32-bit/135 MIPS DSP for high speed
onboard processing
RS-232/485 Port: DB9F connector
I/O Port: DB15M connector
(digital inputs, relay outputs, analog output)
Display: 8-digit LED display
Temperature Sensor: On-board
Dimensions: Standard (Eurocard); 160 L x 100 mm W
(6.3 x 3.94")
Weight: 251 g (9 oz)
Case: ABS
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator’s manual, Windows and utility software on CD-ROM, 110/220 Vac adaptor, and USB cable.
|
|
|
|
|
| |
|
Back to top
|
|
|