TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Subminiature and Min... >> LCKD

Subminiature Compression Load Cell | 1kg to 1,000 lb

LCKD   
 
Subminiature Industrial Load Cell
LCKD:Subminiature Compression Load Cell | 1kg to 1,000 lb
Click for larger image.
   
USD$27,005.00  LCKD-5
5-Pt NIST Traceable Calibration Included
Rugged All Stainless Steel Construction
Temperature compensation
Miniature Size, Low Profile
Ranges from 1 kg to 1000 lb
In-Line Field Calibratable USB Output Amplifier Now Available

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Small in size but not in performance, OMEGA’s LCKD Series subminiature compression load cells are designed to measure load ranges from 1 kg to 1000 lb. Rugged all stainless steel construction and high performance strain gages assure superior linearity and stability. All models include a 5-pt NIST traceable calibration to assure an accurate installation.
Temperature compensation is achieved through a miniature circuit board which is included in the load cell’s cable. These units are designed to be mounted on a smooth, flat surface.

The LCKD is also available in metric configurations, with ranges from 0-10 to 0-5,000 N. Please see the LCMKD in related items below for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 5 Vdc, 7 Vdc max
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Linearity: ±0.25% FSO
Hysteresis: ±0.25% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: ±0.018% FSO/°C
    Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω min
Full Scale Deflection: 0.001 to 0.003"
Electrical Connection: 1.5 m (5') 4-conductor insulated cable with temperature compensation board
Weight: <14 g (<0.5 oz)
Protection Class: IP54


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the LCKD-1KG  LCKD-1KG In Stock   28,485.00    0 - 1 KG Range Load Cell  
Click to expand/minimize a list of what others bought with the LCKD-5  LCKD-5 15 Weeks   27,005.00    0 - 5 LB Range Load Cell  
Click to expand/minimize a list of what others bought with the LCKD-10  LCKD-10 In Stock   27,005.00    0 - 10 LB Range Load Cell  
Click to expand/minimize a list of what others bought with the LCKD-25  LCKD-25 15 Weeks   27,005.00    0 - 25 LB Range Load Cell  
Click to expand/minimize a list of what others bought with the LCKD-50  LCKD-50 In Stock   27,005.00    0 - 50 LB Range Load Cell  
Click to expand/minimize a list of what others bought with the LCKD-100  LCKD-100 15 Weeks   28,520.00    0 - 100 LB Range Load Cell  
Click to expand/minimize a list of what others bought with the LCKD-250  LCKD-250 15 Weeks   27,005.00    0 - 250 LB Range Load Cell  
    LCKD-500 In Stock   27,005.00    0 - 500 LB Range Load Cell  
Click to expand/minimize a list of what others bought with the LCKD-1000  LCKD-1000 In Stock   27,005.00    0 - 1000 LB Range Load Cell  
 ACCESSORIES - Compatible Panel Meters and Signal Conditioners
    DP8PT 1 Week   10,470.00    1/8 DIN 4-digit Platinum Series input meter (Ratiometric Voltage and Current) with excitation, basic unit. Please see Platinum Series for pricing and availability of full range of Platinum Series meters. Use Part Number Builder to see all options.  
Click to expand/minimize a list of what others bought with the DP25B-S  DP25B-S In Stock   13,120.00    1/8 DIN 4-digit DPiS strain gage meter with 90-240 Vac/dc power. Please see DP25B-S for pricing and availability of full range of DP25B-S meters. Use Part Number Builder to see all options.  
    DP8EPT 6 Weeks   13,905.00    1/8 DIN 6-Digit display meter with USB communications. Please see Platinum Series for pricing and availability of full range of Platinum Series meters. Use Part Number Builder to see all options.  
Click to expand/minimize a list of what others bought with the DP41-B  DP41-B    Consult sales   1/8 DIN 6-Digit strain meter with excitation. Please see DP41-B for pricing and availability of full range of DP41-B meters. Use Part Number Builder to see all options.  
Click to expand/minimize a list of what others bought with the IN-USBH  IN-USBH 6 Weeks   19,030.00    Field Calibratable USB Signal Conditioner - add digital USB output to mV/V pressure or load transducers. (see IN-USBH)  
Click to expand/minimize a list of what others bought with the IN-UVI  IN-UVI In Stock   20,630.00    Wheatstone Bridge In-Line Signal Conditioner - converts the millivolt signal of the transducer to 0 to 5, 0 to 10, ±5, ±10 Vdc or 4 to 20, 12 ± 8 mA. (see IN-UVI)  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 5-point NIST-traceable calibration and 59 kO shunt data.
 Ordering Example: (1) LCKD-1KG 0 - 1 KG Range Load Cell, USD$28,485.00

 Related Links - Related Products
 Related Products
LCMKD Series LCMKD Series:
Subminiature Industrial Load Cell, Metric, 0-10 to 0-10,000 Newtons
DPPt Series - One of World's Best Panel Meters DPPt Series - One of World's Best Panel Meters:
PLATINUM™ Series Digital Panel Meters
DP25B-S DP25B-S:
Strain and Load Cell Meter & Controller Series
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process - Discontinued
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
IN-USBH IN-USBH:
USB In-Line Field Calibratable Signal Conditioner
IN-UVI IN-UVI:
Wheatstone Bridge In-Line Amplifier
   

   Back to topBack to top




MMV | 6 | 020