TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Load Cell Product Fi... >> LCMAD Series

Platform Load Cell for Washdown Applications

LCMAD Series   
 
Platform Load Cell for Washdown Applications
LCMAD Series:Platform Load Cell for Washdown Applications
Click for larger image.
   
5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
Sealed for Washdown Applications
All Stainless Steel Construction
Built-in Overload Stops
High Linearity, Low Creep
Protection Rating IP67

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

This item is discontinued.


The LCMAD is also available in standard configurations, with 0-50 to 0-1,000 lb ranges.Please see the LCAD for complete details, or contact our Pressure department for more information.

The LCMAD Series platform load cells are hermetically sealed and designed for applications such as industrial food processing and weighing and automated weighing stations, where high accuracy and watertightness are important. The all stainless steel construction and rugged design make the LCMAD load cells accurate and reliable even in washdown areas.


SPECIFICATIONS
Output: 2.1 mV/V ±0.1mV/V
Excitation: 10 Vdc (15V max)
Linearity: ±0.02% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Creep: ±0.03% FSO (20 min)
Zero Balance: ±2.0% FSO
Operating Temp Range: -51 to 93°C (-60 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0015% FSO/°F
   Span: ±0.0008% rdg/°F
Overload to Stops: 225% of capacity (compression only)
Ultimate Overload: 500% of capacity (compression only)
Input Resistance: 370 Ω minimum
Output Resistance: 350 ±3.5 Ω
Construction: 17-4 PH stainless steel
Electrical: 4.6 m (15') 4-conductor shielded PVC cable
Protection Class: IP68


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LCMAD-25    Consult sales   25 kgf Capacity platform load cell  
 LCMAD-50    Consult sales   50 kgf Capacity platform load cell  
 LCMAD-250    Consult sales   250 kgf Capacity platform load cell  
 LCMAD-500    Consult sales   500 kgf Capacity platform load cell  
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process - Discontinued
DP25B-S DP25B-S:
Strain and Load Cell Meter & Controller Series
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
   

   Back to topBack to top




MMV | 6 | 020