|
|
|
|
|
Small and capable of highly
accurate readings, the LCMFL
subminiature load cells are
suitable for precision industrial
applications. They are all stainless
steel, measure either tension or
compression loads, and have male
thread studs for load attachment.
The exclusive internal design
provides superior long-term stability
and minimizes the effects
of small off-axis loads.
The LCMFL is also available in standard configurations, with 0-2.2 to 0-100 lb ranges with standard threads.
Please see the LCFL for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Excitation:
≤50 N: 5 Vdc
≥100 N: 10 Vdc
Output:
10 N: 1.0 mV/V (nom.)
≥20 N: 2 mV/V (nom.)
Accuracy (Linearity and Hysteresis Combined): ±0.50% FSO
Repeatability: ±0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -53 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: ±0.009% rdg/°C
Zero: ±0.009% FSO/°C
Deflection, FS: 0.03 to 0.08 mm (0.001 to 0.003")
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded TFE cable
Protective Rating: IP54
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes with 5-point NIST-traceable calibration.
Ordering Example: (1) LCMFL-10N 10 N load cell, USD$30,570.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
LCFL Series: |
Load Cell, Miniature Tension or Compression Applications |
|
|
|
|
DP41: |
1/8 DIN High Performance Temperature, Process and Strain Meter |
|
|
|
|
|
|
|