|
|
|
|
|
The LCMGD Series miniature low profile load cells are compression load cells with excellent long term stability. An all stainless steel construction assures reliability in severe industrial environments. These units are designed to operate by mounting on a flat surface, and they have a load button machined as an integral part of the basic load cell.
The LCMGD is also available in standard configurations, with ranges from 0-25 to 0-50,000 lb.
Please see the LCGD for complete details, or contact our Pressure department for more information..
SPECIFICATIONS Excitation: 10 Vdc Output: 2 mV/V nominal 5-Point Calibration: 0%, 50% 100%, 50%, 0% Linearity: ±0.25% FSO Hysteresis: ±0.20% FSO Repeatability: ±0.10% FSO Zero Balance: ±2% FSO Deflection: 0.025 to 0.075 mm Operating Temp Range: -54 to 121°C (-65 to 250°F) Compensated Temp Range: 16 to 71°C (60 to 160°F) Thermal Effects: Span: ±0.018% of Rdg/°C; Zero: ±0.009% of FSO/°C Safe Overload: 150% of Capacity Ultimate Overload: 300% of Capacity Bridge Resistance: 350 Ohms minimum Construction: Stainless Steel Electrical Connection: 1.5 m (5 ft.) Shielded Cable
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) LCMGD-100N Metric compression load cell with 0-100 Newton range, USD$30,215.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
DP41: |
1/8 DIN High Performance Temperature, Process and Strain Meter |
|
|
|
|
SBJ2: |
Summing Junction Boxes NEMA-4X Enclosure |
|
|
|
|
|
|