The LCMUW Series hydrostatically compensated load cell is a unique load cell designed for operation underwater. Applications include dry docks, marine weighing, submerged platforms and industrial weighing applications where pit flooding is common. The all stainless steel construction and rugged design make the LCMUW a high accuracy, high reliability load cell in the tough submerged environment.
The LCMUW is also available in standard configurations, with 0-100 to 0-10,000 lb ranges and standard threads.
Please see the LCUW for complete details, or contact our Pressure department for more information.
SPECIFICATIONS Output: 2 mV/V ± 0.25 % FSO Excitation: 10 Vdc (15 V Max) Accuracy: 0.25% FSO Combined Linearity, Hysteresis and Repeatability Hydrostatic Effect on Zero: ±0.25% FSO per 34.5 bar (500 psi) Zero Balance: ± 1.0% FSO Operating Temp. Range: 2 to 93°C (35 to 200°F) Compensated Temp. Range: 16 to 71°C (60 to 160°F) Thermal Effects: Zero: ±0.009% FSO/°C Span: ±0.009% Rdg/°C Safe Overload: 150% of Capacity Ultimate Overload: 300% of Capacity Input Resistance: 350 ±10 Ohms Output Resistance: 350 ±5 Ohms Construction: 17-4 PH Stainless Steel Electrical: 0.9 m (3 ft) 4-conductor Cable
† All dollar amounts on this site are shown in US currency.