|
|
|
|
|
SPECIFICATIONS
Excitation: 10 Vdc, 15 V max
Output: 3 mV/V ±0.25%
Calibration: 5 point in tension (0%, 50%, 100%, 50%, 0%)
Linearity: ±0.03%
Hysteresis: ±0.02%
Repeatability: ±0.01%
Creep (20 min): ±0.03%
Operating Temperature: -18 to 71°C (0 to 150°F)
Compensated Temperature: 17 to 71°C (60 to 160°F)
Thermal Effects:
Zero: ±0.0027% FS/°C
Span: ±0.0015% rdg/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω nominal
Protection Level: IP55
Material:
≤1000 lb Ranges: Aluminum
>1000 lb Ranges: 17-4 PH SS
Electrical Connection: 6 m (20')
Wiring:
Red: (+) Excitation
Black: (-) Excitation
Green: (+) Output
White: (-) Output
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes with 5-point NIST-traceable calibration.
Ordering Example: (1) LCR-1K 1000 lb capacity load cell, USD$14,490.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
|
|
Select 25 for 25 lb range 50 for 50 lb range 100 for 100 lb range 150 for 150 lb range 200 for 200 lb range 250 for 250 lb range 500 for 500 lb range 750 for 750 lb range 1K for 1000 lb range 2K for 2000 lb range 3K for 3000 lb range 5K for 5000 lb range 10K for 10000 lb range
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
DP41: |
1/8 DIN High Performance Temperature, Process and Strain Meter |
|
|
|
|
|
|
|