TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Heaters Products >> Tubular Heaters >> Tubular Heaters >> LMS Series

Tubular Heaters, 3/8 Inch(9.5mm) Diameter Heart Cross-Section  - Discontinued

LMS Series   
RoHS
 
Tubular Heater
LMS Series:Tubular Heaters, 3/8 Inch(9.5mm) Diameter Heart Cross-Section  - Discontinued
Click for larger image.
   
INCOLOY Sheath
450 - 1750 Watts
120, 208, 240 and 480 Volt
41 - 47 W/In2
2 1/8" Cold Ends
1600°F (870°C) Maximum Sheath Temperature

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF View a printer friendly page

The LMS series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
• Radiant Heating in Room Ambient • Heating High Velocity Air • Low Temperature Clamp-ons

ADVANTAGES Specially constructed to provide excellent service life in radiant heating applications.

FEATURES
Lead Wire: Terminals useful wherever flexible leads are desired. Work Temperatures: See Tubular Heater Overview section. Bending: Lengthwise only. Minimum inside bending radius 17/8". See bending requirements in the Tubular Heater Overview section.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 LMS-15    Consult sales   450 W, 120 Vac, 48 w/sq in, Sheath A inches (cm) 12 1/4 (79), Sheath B inches (cm) 8 (20) RoHS compliant
 LMS-21X1    Consult sales   725 W, 208 Vac, 44 w/sq in, Sheath A inches (cm) 18 1/8 (60), Sheath B inches (cm) 13 7/8 (35) RoHS compliant
 LMS-21    Consult sales   725 W, 240 Vac, 44 w/sq in, Sheath A inches (cm) 18 1/8 (60), Sheath B inches (cm) 13 7/8 (35) RoHS compliant
 LMS-30    Consult sales   1150 W, 240 Vac, 43 w/sq in, Sheath A inches (cm) 27 (69), Sheath B inches (cm) 22 3/4 (78) RoHS compliant
 LMS-43X1    Consult sales   1750 W, 208 Vac, 42 w/sq in, Sheath A inches (cm) 40 (102), Sheath B inches (cm) 35 3/4 (91) RoHS compliant
 LMS-43    Consult sales   1750 W, 240 Vac, 42 w/sq in, Sheath A inches (cm) 40 (102), Sheath B inches (cm) 35 3/4 (91) RoHS compliant
 LMS-43X2    Consult sales   1750 W, 480 Vac, 42 w/sq in, Sheath A inches (cm) 40 (102), Sheath B inches (cm) 35 3/4 (91) RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in US currency.


   

   Back to topBack to top




MMV | 6 | 020