|
|
|
|
|
|
USD$41,815.00
LSHD-100
|
|
For Wet or Washdown Applications
|
|
High Accuracy
|
|
5-Point NIST Traceable Calibration Included
|
|
Hermetically Sealed for Wet and Submerged Applications
|
|
Submersible Load Cell
|
|
All Stainless Steel Construction for Harsh Industrial Environments
|
|
1% Interchangeability for Scale Applications
|
|
High Capability to Resist Side Loads
|
|
Low Profile for Easy Installations
|
|
3 m (10') Waterproof Cable Standard, Longer Lengths Available
|
View related products - Load Cells, Force Sensors and Torque Transducers
|
| |
|
|
|
The LSHD submersible low profile load cell series are
hermetically sealed and have a high
pressure, high temperature molded waterproof
cable seal to assure long life in wet
or submerged applications such
as truck scales or rail scales. They are
supplied with a standard length
of 3 m (10') of cable, however
longer lengths are available. Many
standard lengths are stocked plus
custom lengths are also available.
Typical custom lengths of waterproof cable available for fast delivery are 20 ft, 40 ft, 50 ft, and 100 ft
SPECIFICATIONS
Excitation: 10 Volts, 15 Vdc maximum
Output Ranges ≤25 lb: 2 mV/V ± 1%
Ranges > 25 lb: 3 mV/V ± 1%
Calibration: 5 points in tension 0%, 50%, 100%, 50%, 0% capacity
Linearity ≤25 lb: ± 0.2% FSO
Ranges > 25 lb: ± 0.1% FSO
Hysterisis ≤25 lb: ± 0.1% FSO
Ranges > 25 lb: ± 0.08% FSO
Repeatability ≤25 lb: ± 0.1% FSO
Ranges > 25 lb: ± 0.03% FSO
Zero Balance: ±1% FSO
FS Deflection: 0.025 to 0.075 mm (0.001 to 0.003")
Operating Temperature: -18 to 82°C (0 to 180°F)
Compensated Temperature: 15 to 71°C (60 to 160°F)
Thermal Effects:
Span: ± 0.0036% rdg/°C
Zero: ± 0.0036% FSO/°C
Safe Overload: 150% Capacity
Ultimate Overload: 300% Capacity
Bridge Resistance: 350 Ω nominal
Protection Level: IP68
Electrical Connection: 3 m (10') submersible cable Other lengths available see table
Construction: 17-4 pH stainless steel
Submersible Depth:
5 to 10K Range: 3 m (10')
20 to 50K Range: 6 m (20')
75 to 500K Range: 15 m (50')
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 5-point NIST traceable calibration certificate, 59K shunt data, and 3 m (10') waterproof cable with high pressure molded connection.
Ordering Example: (1) LSHD-1K 1000 LB WATERPROOF LOAD CELL, USD$41,815.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Range
|
|
Select 5 for 5 lb range 10 for 10 lb range 25 for 25 lb range 50 for 50 lb range 100 for 100 lb range 250 for 250 lb range 500 for 500 lb range 1K for 1000 lb range 2K for 2000 lb range 3K for 3000 lb range 4K for 4000 lb range 5K for 5000 lb range 7.5K for 7500 lb range 10K for 10000 lb range 15K for 15000 lb range 20K for 20000 lb range 30K for 30000 lb range 50K for 50000 lb range 75K for 75000 lb range 100K for 100000 lb range 150K for 150000 lb range 200K for 200000 lb range 300K for 300000 lb range 400K for 400000 lb range 500K for 500000 lb range
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
LCHD: |
Low Profile "Pancake Style" Load Cell |
|
|
|
|
|
|