TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Thermocouple Connect... >> Panel Jack Assemblie... >> MBS Series

Bezel Strip Mounting For SMP Connectors

MBS Series   
RoHS
 
Bezel Strip Mounting For SMP Connectors
MBS Series:Bezel Strip Mounting For SMP Connectors
Click for larger image.
   
USD$425.00  MBS-02
Up to 12 Positions
Alternate Jack Panel Design
Lock Tab Mounting
One Panel Opening
Rated to 300°F

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The Bezel Strip system mounts in a single rectangular cutout in your panel. The textured black finish accents the ANSI color coded connectors. Pre-wired SMP connectors can be individually inserted and removed from the mounting strip.

Alternate style Thermocouple Jack Panel for mounting SMP mini size female jack thermocouple connectors as thermocouple Panel Jacks. MBS bezel strips combined with SMPW-F connectors results in a low cost Jack Panel with wire management.

Connector Quantity Discounts
1–10 units...............................................Net
11–24 units...........................................10%
25–49 units...........................................15%
50–99 units...........................................20%
100 and up.............................Consult Sales

Model No. No. of Positions Cutout Width cm (") Overall Width cm (")
MBS-0223.07 (1.21)3.35 (1.32)
MBS-0334.83 (1.90)5.11 (2.01)
MBS-0446.58 (2.59)6.86 (2.70)
MBS-0558.31 (3.27)8.59 (3.38)
MBS-06610.1 (3.96)10.3 (4.07)
MBS-07711.8 (4.65)12.1 (4.76)
MBS-08813.6 (5.34)13.8 (5.45)
MBS-09915.3 (6.03)15.6 (6.14)
MBS-101017.0 (6.71)17.3 (6.82)
MBS-121220.6 (8.09)20.8 (8.20)



To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    MBS-02 4 Weeks   425.00    Bezel Mounting Strip with 2 positions RoHS compliant
    MBS-03 In Stock   470.00    Bezel Mounting Strip with 3 positions RoHS compliant
    MBS-04 In Stock   455.00    Bezel Mounting Strip with 4 positions RoHS compliant
    MBS-05 In Stock   475.00    Bezel Mounting Strip with 5 positions RoHS compliant
    MBS-06 In Stock   475.00    Bezel Mounting Strip with 6 positions RoHS compliant
    MBS-07 3 Weeks   635.00    Bezel Mounting Strip with 7 positions RoHS compliant
Click to expand/minimize a list of what others bought with the MBS-08  MBS-08 In Stock   615.00    Bezel Mounting Strip with 8 positions RoHS compliant
    MBS-09 3 Weeks   695.00    Bezel Mounting Strip with 9 positions RoHS compliant
    MBS-10 4 Weeks   665.00    Bezel Mounting Strip with 10 positions RoHS compliant
    MBS-12 4 Weeks   665.00    Bezel Mounting Strip with 12 positions RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: SMP Connectors are not included. Select Connectors at the Related Link

 Related Links - Related Products
 Related Products
SMPW and HMPW SMPW and HMPW:
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
SMP-SC, SMPW-CC, SWCL, MSRT, PCLM, <br>SMACL, RMACL, MACL, RB-SMP,<br> MRB,MRBS and BB-SMP SMP-SC, SMPW-CC, SWCL, MSRT, PCLM,
SMACL, RMACL, MACL, RB-SMP,
MRB,MRBS and BB-SMP
:
Accessories: for Miniature Size Flat Pin Thermocouple Connectors, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimps
   

   Back to topBack to top




MMV | 6 | 020