TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Omegaflex® Multi-Colored Ribbon Polyurethane Tubing  - Discontinued

MCRPT Series Tubing, 95A Durometer Polyurethane Tubing   
 
Omegaflex® Multi-Colored Ribbon Polyurethane Tubing
MCRPT Series Tubing, 95A Durometer Polyurethane Tubing:Omegaflex® Multi-Colored Ribbon Polyurethane Tubing  - Discontinued
Click for larger image.
   
Faster Installation of Multiple Lines
Eliminate Need for Additional Jacketing
Color Code Identification
All the Qualities of Polyurethane Tubing
Kink and Abrasion Resistant
Resistant to Chemicals, Water, Fuel, Oil and Fungus
Outstanding Flexibility and Memory
Temperature Range -40 to 73°C (-40 to 165°F)
Vacuum Rating to 28" Hg
Click to scroll below to order See Specs PDF View a printer friendly page

The MCRPT series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

Multi-Color ribbon polyurethane tubing is a bonded ribbon of polyurethane tubing. The bonded tubing offers quicker installation and eliminates the need for additional handling to install spiral wrapping, channels or other bundling materials. The multi-color coded tubing provides quick identification of process lines for tracing and trouble shooting.
TUBESCOLORS
2Red, blue
4Red, blue, white and clear


SPECIFICATIONS
Temperature Range: -40 to 73°C(-40 to 165°F)
Vacuum Rating: To 28" Hg
Working Pressure: 3:1 Safety factor


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 MCRPT-2-18066-100 In Stock   2,520.00    2 tubes, coil length 30mm(100ft), 255 working PSI @ 24°C(75°F)  
 MCRPT-2-18066-50 In Stock   1,550.00    2 tubes, coil length 15mm (50 ft), 255 working PSI @ 24°C(75°F)  
 MCRPT-4-18066-100 4 Weeks   3,430.00    4 tubes, coil length 30mm (100ft), 255 working PSI @ 24°C(75°F)  
 MCRPT-4-18066-50 In Stock   2,095.00    4 tubes, coil length 15mm (50 ft), 255 working PSI @ 24°C(75°F)  
 MCRPT-2-532332-100 4 Weeks   3,275.00    2 tubes, coil length 30mm (100 ft), 210 working PSI @ 24°C(75°F)  
 MCRPT-2-532332-50 In Stock   1,975.00    2 tubes, coil length 15mm (50 ft), 210 working PSI @ 24°C(75°F)  
 MCRPT-4-532332-100 4 Weeks   4,825.00    4 tubes, coil length 30mm (100 ft), 210 working PSI @ 24°C(75°F)  
 MCRPT-4-532332-50 4 Weeks   2,855.00    4 tubes, coil length 15mm (50 ft), 210 working PSI @ 24°C(75°F)  
 MCRPT-2-14160-100 4 Weeks   4,975.00    2 tubes, coil length 30mm (100 ft), 265 working PSI @ 24°C(75°F)  
 MCRPT-2-14160-50 4 Weeks   3,035.00    2 tubes, coil length 15mm (50 ft), 265 working PSI @ 24°C(75°F)  
 MCRPT-4-14160-100 4 Weeks   8,220.00    4 tubes, coil length 30mm (100 ft), 175 working PSI @ 24°C(75°F)  
 MCRPT-4-14160-50 4 Weeks   4,945.00    4 tubes, coil length 15mm (50 ft), 175 working PSI @ 24°C(75°F)  
All dollar amounts on this site are shown in US currency.

 Note: Specifications listed are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubing’s suitability for the particular application.
 Ordering Example: (1) MCRPT-4-18066-100 30 m (100') coil, 4 tubes, 3.2 mm (1.8, USD$3,430.00

   

   Back to topBack to top




MMV | 6 | 020