The "Micro Dot" labels are single point non-reversible temperature labels. They feature an ultra compact size and
a single temperature monitoring point. Models are available for temperatures up to 149°C(300°F)
(Part number is °F temperature rating preceded by letters “MD”)
3/16" Outside Diameter 3/64" Indicating Window
† All dollar amounts on this site are shown in US currency.
Note: To order bag of 30, use Custom Part Builder below and add -30 to Model No.
Part Number Builder
Qty:
Option Descriptions
(1)
Temperature Range
Select 100F for 100 °F(38°C) 110F for 110°F(43°C) 120F for 120°F(49°C) 125F for 125°F(52°C) 130F for 130°F(54°C) 140F for 140°F(60°C) 150F for 150°F(66°C) 160F for 160°F(71°C) 170F for 170°F(77°C) 175F for 175°F(79°C) 180F for 180°F(82°C) 190F for 190°F(88°C) 200F for 200°F(93°C) 210F for 210°F(99°C) 220F for 220°F(104°C) 225F for 225°F(107°C) 230F for 230°F(110°C) 240F for 240°F(116°C) 250F for 250°F(121°C) 260F for 260°F(127°C) 270F for 270°F(132°C) 275F for 275°F(135°C) 280F for 280°F(138°C) 290F for 290°F(143°C) 300F for 300°F(149°C)
(2)
Package Quantity
Select Nothing(leave field blank) for Standard Unit -30 for package of 30
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.