|
|
|
|
|
|
|
|
Pressure or Vacuum Applications
|
|
Seals Multiple Thermocouples and Protection Tubes
|
|
Available in Both NPT and ISO T/BPST Mounting Threads
|
|
Up to 16 Probes in 1 Fitting
|
|
Blank Sealing Plugs Included
|
|
3 to 16 Probes
|
|
416 SS Body and Cap
|
|
316 SS Ferrules Standard
|
|
PTFE Ferrules Available
|
|
OMEGALOKR Ferrules Standard
|
|
1 to 6 mm (0.040 to 1.4") Probe Diameters
|
View related products - Thermocouple Connectors and Panel Systems
|
| |
|
|
|
These all-new multiconductor feedthroughs are designed
for applications that require several sensors to pass
through a wall or bulkhead at one opening or within a
small area. Heavy-duty 416 SS construction allows use
of this fitting in high-pressure or vacuum applications.
Probes between 0.040" and 1/4" in diameter can be used in
these feedthroughs. The maximum number of probes per
feedthrough is 3 for 1/4" diameter probes, 5 for 3/16" diameter,
8 for 1/8" diameter, 16 for 1/16" diameter, and 16 for 0.040"
diameter probes.
All multiconductor feedthroughs come standard with
stainless steel ferrules. A stainless steel ferrule deforms
and becomes permanent. If the probes have to be installed
several times at different depths in the feedthrough,
PTFE ferrules should be used. PTFE ferrules will not
deform the probe sheath, which allows the same probe
to be reused. The ferrules used in the feedthroughs are
identical to the ferrules used in standard OMEGALOK
compression fittings.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: All fittings are supplied with stainless steel ferrules. If PTFE ferrules are required, add suffix "-PTFE" to the model number shown in the Order By Part Number fields. Add additional cost per ferrule. One ferrule needed for each conductor.
Ordering Example: (1) MFT-M10-6 1.0mm probe, 6 probes, 1/4in. ISO/BPST Thread, USD$6,155.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Diameter of Probe
|
|
Select -M10 for 1.0mm -M15 for 1.5mm -M30 for 3.0mm -M45 for 4.5mm -M60 for 6.0mm
(2)
|
Number of Probes
|
|
Select -3 for 3 probes -5 for 5 probes -6 for 6 probes -8 for 8 probes -10 for 10 probes -12 for 12 probes -16 for 16 probes
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|