Part Number |
Availability |
Price |
Description |
|
Qty. |
|
METRIC THREAD ADAPTORS |
|
|
NPT Female to BSPT Male Thread Adaptors |
|
|
MTA1-1/8-1/8-BR
|
|
595.00
|
1/8 NPT-F to 1/8-28 BSPT, Brass
|
|
|
|
MTA1-1/8-1/8-SS
|
|
1,300.00
|
1/8 NPT-F to 1/8-28 BSPT, Stainless Steel
|
|
|
|
MTA1-1/4-1/4-BR
|
4 Weeks
|
655.00
|
1/4 NPT-F to 1/4-19 BSPT, Brass
|
|
|
|
MTA1-1/4-1/4-SS
|
|
1,555.00
|
1/4 NPT-F to 1/4-19 BSPT, Stainless Steel
|
|
|
|
MTA1-3/8-3/8-BR
|
|
980.00
|
3/8 NPT-F to 3/8-19 BSPT, Brass
|
|
|
|
MTA1-3/8-3/8-SS
|
|
Consult sales
|
3/8 NPT-F to 3/8-19 BSPT, Stainless Steel
|
|
|
|
MTA1-1/2-1/2-BR
|
|
1,970.00
|
1/2 NPT-F to 1/2-14 BSPT, Brass
|
|
|
|
MTA1-1/2-1/2-SS
|
|
Consult sales
|
1/2 NPT-F to 1/2-14 BSPT, Stainless Steel
|
|
|
|
MTA1-3/4-3/4-BR
|
|
Consult sales
|
3/4 NPT-F to 3/4-14 BSPT, Brass
|
|
|
|
MTA1-3/4-3/4-SS
|
4 Weeks
|
5,615.00
|
3/4 NPT-F to 3/4-14 BSPT, Stainless Steel
|
|
|
|
MTA1-1-1-BR
|
|
Consult sales
|
1 NPT-F to 1-11 BSPT, Brass
|
|
|
|
MTA1-1-1-SS
|
|
Consult sales
|
1 NPT-F to 1-11 BSPT, Stainless Steel
|
|
|
|
BSPT Female to NPT Male Thread Adaptors |
|
|
MTA2-1/4-1/4-BR
|
4 Weeks
|
745.00
|
1/4-19 BSPT Female to 1/4 NPT Male, Brass
|
|
|
|
MTA2-1/4-1/4-SS
|
|
3,230.00
|
1/4-19 BSPT Female to 1/4 NPT Male, Stainless Steel
|
|
|
|
MTA2-3/8-3/8-BR
|
|
Consult sales
|
3/8-19 BSPT female to 3/8 NPT male, Brass
|
|
|
|
MTA2-3/8-3/8-SS
|
|
Consult sales
|
3/8-19 BSPT female to 3/8 NPT male, Stainless Steel
|
|
|
|
MTA2-1/2-1/2-BR
|
4 Weeks
|
1,970.00
|
1/2-14 BSPT Female to 1/2 NPT Male, Brass
|
|
|
|
MTA2-1/2-1/2-SS
|
|
Consult sales
|
1/2-14 BSPT Female to 1/2 NPT Male, Stainless Steel
|
|
|
|
NPT Female to BSPP Male Thread Adaptors |
|
|
MTA3-1/8-1/8-SS
|
|
1,425.00
|
1/8 NPT-F to 1/8-28 BSPP, Stainless Steel
|
|
|
|
MTA3-1/4-1/4-BR
|
|
890.00
|
1/4 NPT-F to 1/4-19 BSPP, Brass
|
|
|
|
MTA3-1/4-1/4-SS
|
4 Weeks
|
2,895.00
|
1/4 NPT-F to 1/4-19 BSPP, Stainless Steel
|
|
|
|
MTA3-3/8-3/8-BR
|
4 Weeks
|
1,075.00
|
3/8 NPT-F to 3/8-19 BSPP, Brass
|
|
|
|
MTA3-3/8-3/8-SS
|
|
3,230.00
|
3/8 NPT-F to 3/8-19 BSPP, Stainless Steel
|
|
|
|
MTA3-1/2-1/2-BR
|
4 Weeks
|
1,485.00
|
1/2 NPT-F to 1/2-14 BSPP, Brass
|
|
|
|
MTA3-1/2-1/2-SS
|
4 Weeks
|
3,735.00
|
1/2 NPT-F to 1/2-14 BSPP, Stainless Steel
|
|
|
|
MTA3-3/4-3/4-BR
|
4 Weeks
|
3,230.00
|
3/4 NPT-F to 3/4-14 BSPP, Brass
|
|
|
|
MTA3-3/4-3/4-SS
|
4 Weeks
|
5,360.00
|
3/4 NPT-F to 3/4-14 BSPP, Stainless Steel
|
|
|
|
MTA3-1-1-BR
|
|
Consult sales
|
1 NPT-F to 1-11 BSPP, Brass
|
|
|
|
MTA3-1-1-SS
|
4 Weeks
|
7,205.00
|
1 NPT-F to 1-11 BSPP, Stainless Steel
|
|
|
|
BSPP Female to NPT Male Thread Adaptors |
|
|
MTA4-1/4-1/4-BR
|
4 Weeks
|
610.00
|
1/4-19 BSPP Female to 1/4 NPT Male, Brass
|
|
|
|
MTA4-1/4-1/4-SS
|
|
2,325.00
|
1/4-19 BSPP Female to 1/4 NPT Male, Stainless Steel
|
|
|
|
MTA4-3/8-3/8-BR
|
|
Consult sales
|
3/8-19 BSPP Female to 3/8 NPT Male, Brass
|
|
|
|
MTA4-3/8-3/8-SS
|
|
2,790.00
|
3/8-19 BSPP Female to 3/8 NPT Male, Stainless Steel
|
|
|
|
MTA4-1/2-1/2-BR
|
|
1,485.00
|
1/2-14 BSPP Female to 1/2 NPT Male, Brass
|
|
|
|
MTA4-1/2-1/2-SS
|
|
Consult sales
|
1/2-14 BSPP Female to 1/2 NPT Male, Stainless Steel
|
|
|
|
METRIC COMPRESSION FITTINGS |
|
|
Metric Protection Tube/ 1/8 NPT Thread |
|
|
BRLK-M15-18
|
4 Weeks
|
455.00
|
1.5 mm Tube OD, 1/8 NPT Th'd, Brass
|
|
|
|
SSLK-M15-18
|
4 Weeks
|
1,165.00
|
1.5 mm Tube OD, 1/8 NPT Th'd, Stainless Steel
|
|
|
|
BRLK-M30-18
|
4 Weeks
|
455.00
|
3.0 mm Tube OD, 1/8 NPT Th'd, Brass
|
|
|
|
SSLK-M30-18
|
4 Weeks
|
800.00
|
3.0 mm Tube OD, 1/8 NPT Th'd, Stainless Steel
|
|
|
|
BRLK-M45-18
|
|
455.00
|
4.5 mm Tube OD, 1/8 NPT Th'd, Brass
|
|
|
|
SSLK-M45-18
|
3 Weeks
|
800.00
|
4.5 mm Tube OD, 1/8 NPT Th'd, Stainless Steel
|
|
|
|
BRLK-M60-18
|
|
455.00
|
6.0 mm Tube OD, 1/8 NPT Th'd, Brass
|
|
|
|
SSLK-M60-18
|
|
800.00
|
6.0 mm Tube OD, 1/8 NPT Th'd, Stainless Steel
|
|
|
|
Metric Protection Tube/ 1/4 NPT Thread |
|
|
BRLK-M30-14
|
4 Weeks
|
495.00
|
3.0 mm Tube OD, 1/4 NPT Th'd, Brass
|
|
|
|
SSLK-M30-14
|
4 Weeks
|
1,145.00
|
3.0 mm Tube OD, 1/4 NPT Th'd, Stainles Steel
|
|
|
|
BRLK-M45-14
|
|
585.00
|
4.5 mm Tube OD, 1/4 NPT Th'd, Brass
|
|
|
|
SSLK-M45-14
|
|
1,120.00
|
4.5 mm Tube OD, 1/4 NPT Th'd, Stainles Steel
|
|
|
|
BRLK-M60-14
|
|
585.00
|
6.0 mm Tube OD, 1/4 NPT Th'd, Brass
|
|
|
|
SSLK-M60-14
|
|
Consult sales
|
6.0 mm Tube OD, 1/4 NPT Th'd, Stainles Steel
|
|
|
|
BRLK-M80-14
|
|
585.00
|
8.0 mm Tube OD, 1/4 NPT Th'd, Brass
|
|
|
|
SSLK-M80-14
|
4 Weeks
|
1,120.00
|
8.0 mm Tube OD, 1/4 NPT Th'd, Stainles Steel
|
|
|
|
Metric Protection Tube/ 3/8 NPT Thread |
|
|
SSLK-M30-38
|
|
1,235.00
|
3.0 mm Tube OD, 3/8 NPT Th'd, Stainles Steel
|
|
|
|
BRLK-M60-38
|
|
625.00
|
6.0 mm Tube OD, 3/8 NPT Th'd, Brass
|
|
|
|
SSLK-M60-38
|
4 Weeks
|
1,385.00
|
6.0 mm Tube OD, 3/8 NPT Th'd, Stainles Steel
|
|
|
|
Metric Protection Tube/ 1/2 NPT Thread |
|
|