APPLICATIONS
For use in those applications where process materials can be heated by inserting heater into a 2" or larger
pipe. A pipe union will facilitate installation and eliminate the need for twisting the elements inside the
pipe. Clearance room should be considered.
FEATURES
Choice of materials and surface loadings (W/in2) permit operating in
the dead air space of pipes, tubes, or channels.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified
personnel. See inside back cover for additional warning.
kW
Volts
Phase
W/in2
Dimensions—In. (cm)
Std. Pipe Thd.
Model No.
Weight lb (kg)
A
B
4
240
1
11.7
127(322)
120(309)
2"(5)
MTO-241LT/240
12 (5)
4
480
1
11.7
127(322)
120(309)
2"(5)
MTO-241LT/480
12 (5)
5
240
1
11.1
163(160)
156(396)
2"(5)
MTO-251LT/240
16 (7)
5
480
1
11.1
163(160)
156(396)
2"(5)
MTO-251LT/480
16 (7)
7.5
240
1
12.7
211(536)
204(518)
2"(5)
MTO-275LT/240
22 (10)
7.5
480
1
12.7
211(536)
204(518)
2"(5)
MTO-275LT/480
22 (10)
11.5
480
1
12.9
319(810)
312(792)
2"(5)
MTO-212LT/240
36 (16)
13
480
1
12.5
367(932)
360(914)
2"(5)
MTO-213LT/480
42 (19)
† All dollar amounts on this site are shown in US currency.