|
|
|
|
Immersion Heater for Light Weight Oil
|
Click for larger image. |
|
|
USD$11,305.00
MTO-105/120
|
|
1 1/4" NPT Steel Screw Plug
|
|
Steel Sheath Elements
|
|
10 and 20 W/In2
|
|
0.5 - 3 kW
|
|
Without Thermostat
|
|
120 and 240 Volt, Single Phase
|
|
General Purpose or Moisture Resistant/ Explosion Resistant Terminal Enclosure
|
View related products - Immersion Heaters
|
| |
|
|
|
kW |
Volts |
Phase |
W/in2 |
No. Elem. |
Dim. B in (cm) |
E1 General Purpose1 |
E2 Moisture Res./Explosion Resistant2 |
Model No. |
Wt. Ib (kg) |
Model No. |
Wt. Ib (kg) |
0.5 | 120 | 1 | 10 | 2 | 12 1/2 (32) | MTO-105/120 | 2 (1) | MTO-105E2/120 | 5 (2) |
0.5 | 240 | 1 | 10 | 2 | 12 1/2 (32) | MTO-105/240 | 2 (1) | MTO-105E2/240 | 5 (2) |
1 | 120 | 1 | 20 | 2 | 12 1/2 (32) | MTO-110/120 | 2 (1) | MTO-110E2/120 | 5 (2) |
1 | 240 | 1 | 20 | 2 | 12 1/2 (32) | MTO-110/240 | 2 (1) | MTO-110E2/240 | 5 (2) |
2 | 120 | 1 | 20 | 2 | 26 (66) | MTO-120/120 | 3 (1) | MTO-120E2/120 | 6 (3) |
2 | 240 | 1 | 20 | 2 | 26 (66) | MTO-120/240 | 3 (1) | MTO-120E2/240 | 6 (3) |
3 | 120 | 1 | 20 | 2 | 38 (96) | MTO-130/120 | 3 (1) | MTO-130E2/120 | 6 (3) |
3 | 240 | 1 | 20 | 2 | 38 (96) | MTO-130/240 | 3 (1) | MTO-130E2/240 | 6 (3) |
1 Heaters with General Purpose Enclosures are UL Recognized and CSA Certified.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
|
Back to top
|
|
|