The OMEGALUX™ MTS Series process water immersion heater is available for process water applications.
SPECIFICATIONS Wattage: 0.75 to 3 kW Power: 120 and 240 V, 1 phase Watt Density: 64 to 86 W/in2 Screw Plug: 1 NPT stainless steel passivated screw plug Enclosures: E1 general purpose, NEMA 1 (IP00) rated, or type E2 moisture-resistant/
explosion-resistant enclosure.2
kW
Volts
W/in2
No. Htg. Elem.
E1 General Purpose Enclosure1
E2 Moisture Resis/Explosion Resis.2
Dim. B cm (in)
Model No.
Wt.kg (lb)
Model No.
Wt.kg (lb)
0.75
120
64
1
16 (6 5/16 )
MTS-750/*
0.9 (2)
MTS-750E2/*
2.3 (5)
0.75
240
64
1
16 (6 5/16 )
MTS-750/*
0.9 (2)
MTS-750E2/*
2.3 (5)
1
120
85
1
16 (6 5/16 )
MTS-1000/*
0.9 (2)
MTS-1000E2/*
2.3 (5)
1
240
85
1
16 (6 5/16)
MTS-1000/*
0.9 (2)
MTS-1000E2/*
2.3 (5)
1.25
120
83
1
20 (8 1/16)
MTS-1250/*
0.9 (2)
MTS-1250E2/*
2.3 (5)
1.25
240
83
1
20 (8 1/16)
MTS-1250/*
0.9 (2)
MTS-1250E2/*
2.3 (5)
1.5
120
86
1
23.5 (9 1/4)
MTS-1500/*
0.9 (2)
MTS-1500E2/*
2.3 (5)
1.5
240
86
1
23.5 (9 1/4)
MTS-1500/*
0.9 (2)
MTS-1500E2/*
2.3 (5)
2
120
83
1
31 (12 1/4)
MTS-2000/*
0.9 (2)
MTS-2000E2/*
2.3 (5)
2
240
83
1
31 (12 1/4)
MTS-2000/*
0.9 (2)
MTS-2000E2/*
2.3 (5)
2.5
120
79
1
41 (16 1/4)
MTS-2500/*
0.9 (2)
MTS-2500E2/*
2.3 (5)
2.5
240
79
1
41 (16 1/4)
MTS-2500/*
0.9 (2)
MTS-2500E2/*
2.3 (5)
3
120
78
1
50 (19 7/8)
MTS-3000/*
1.4 (3)
MTS-3000E2/*
2.7 (6)
3
240
78
1
50 (19 7/8 )
MTS-3000/*
1.4 (3)
MTS-3000E2/*
2.7 (6)
* Designate voltage, i.e., “120” for 120 Vac or “240” for 240 Vac.
1 Heaters with general purpose enclosures are UL listed and CSA certified.
2 Heaters with moisture-resistant/explosion-resistant enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
† All dollar amounts on this site are shown in US currency.