|
|
|
|
Connection Head | Sanitary Head | Thermocouple Head
|
Click for larger image. |
|
|
|
|
|
|
Model No. |
Material |
Tube Entry |
Wire Entry |
NB2 |
Aluminum |
½ NPT |
½ NPT |
NB9W |
White Polypropylene |
½ NPT |
¾ NPT |
NB13 |
316 SS |
½ NPT |
½ NPT |
NB14 |
316 SS |
¼ NPT |
¼ NPT |
NB15 |
316 SS |
½ NPT |
½ NPT |
NB16W |
White Polypropylene |
½ NPT |
½ NPT |
Special connection heads are available for sanitary and other
custom applications. Select from Aluminum, White polypropylene
or 316 SS, these heads are available with or without a ceramic
terminal block. Terminal blocks feature either two or four terminals
for fast connections.
Please refer to the specification sheet above for photographs of
the individual head types.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) NB9W-4 white polypropylene protection head with 4-terminal block, USD$1,450.00
|
|
|
|
|
| |
|
Back to top
|
|
|