|
|
|
|
Molten Metal Ceramic Sheath Thermocouple
|
Click for larger image. |
|
|
USD$51,860.00
NEP-TX-K-PTRS-1628-475
|
|
Up to 1250°C (2282°F) Temperature Rating
|
|
For Use in Molten Non-Ferrous Metals
|
|
Connection Head with Terminal Block
|
|
Custom Probe Lengths Available
|
|
Available in Dual Element
|
|
High Temperature Thermal Shock Resistance
|
|
Corrosion Resistance
|
|
1¼ NPT Mounting Thread Standard
|
View related products - Thermocouples
|
| |
|
|
|
OMEGATITE™ 650 is the ceramic sheath which is an alloy of silicon
nitride and aluminum oxide. This superior refractory material has the
combined properties of silicon nitride (high strength, hardness, fracture toughness, and low thermal expansion) and aluminum oxide (corrosion resistance, chemically
inert, high temperature capabilities, and oxidation resistance). Not
recommended for caustic solutions and hydrofluoric acid.
Most refractory products can be used only in high temperature
applications where one or two of the following properties are required:
thermal shock resistant, mechanical strength, corrosion resistance,
abrasion resistance or electrical insulation. OMEGATITE™ 650
combines all these properties in one refractory material. Preheating of
the process is not necessary.
OMEGATITE™ 650 is uniquely qualified for non-ferrous molten
metal applications and high wear or high impact environments up to 1250°C (2282°F).
OMEGATITE™ 650 is non-wetting for most non-ferrous metals. It is
gas tight, chemically inert, resistant to corrosion and metal attack, and features high strength, hardness, and thermal shock resistance.
OMEGATITE™ 650 thermocouple sheaths are used extensively for
continuous measurements in nonferrous metals. In molten aluminum, OMEGATITE™ 650 is thermally shock resistant, nonwetting,
does not contaminate the melt, provides continuous, reliable temperature measurement, and is resistant to degradation even in aggressive aluminum lithium alloys.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Ceramic tube packaged separately to avoid breakage during shipping. Shipped unassembled.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Select Calibration
|
|
Select K for Type K N for Type N
(2)
|
Select Probe Length (in increments of 150mm)
|
|
Select 475 for 475mm (18.75in.) - Standard Length CUSTOM for Select a custom length in increments of 150mm (6 in.)
(3)
|
-DUAL
|
|
Select Nothing(leave field blank) for Standard Configuration -DUAL for Dual Element
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
|
Back to top
|
|
|