APPLICATIONS Medium and Heavy Weight Oil: Low watt density elements reduce the risk of damaging highly viscous fluids. FEATURES
Terminal Enclosure: E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant or E4 Moisture Resistant Enclosures available. Elements: Three steel sheath elements. Screw Plug: 2 1 /2 " NPT Steel screw plug with 1 /2 " thermowell for thermostat bulb. Vessel: Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket. Wiring: Convenient field wiring terminals are provided for easy installation. Controls: Stock and assembly stock heaters come equipped with integral thermostat.
kW
Volts
Ckt & Phase
Dimensions (In.)
Model No.
Wt. (Lbs.)
A
B
C
1
120
1-1
21 5/8
9 3/8
—
NWHMTOR-03-001P-E1/120
10
1
240
1-1
21 5/8
9 3/8
—
NWHMTOR-03-001P-E1/240
10
1
240
1-3
21 5/8
9 3/8
—
NWHMTOR-03-001P-E1/240/3P
10
1
480
1-3
21 5/8
9 3/8
—
NWHMTOR-03-001P-E1/480/3P
10
3
240
1-1
34 3/4
22 1/2
16 1/2
NWHMTOR-03-003P-E1/240
22
3
240
1-3
34 3/4
22 1/2
16 1/2
NWHMTOR-03-003P-E1/240/3P
22
3
480
1-1
34 3/4
22 1/2
16 1/2
NWHMTOR-03-003P-E1/480
22
3
480
1-3
34 3/4
22 1/2
16 1/2
NWHMTOR-03-003P-E1/480/3P
22
5
240
1-1
57 1/2
45 1/4
39 1/4
NWHMTOR-03-005P-E1/240
40
5
240
1-3
57 1/2
45 1/4
39 1/4
NWHMTOR-03-005P-E1/240/3P
40
5
480
1-1
57 1/2
45 1/4
39 1/4
NWHMTOR-03-005P-E1/480
40
5
480
1-3
57 1/2
45 1/4
39 1/4
NWHMTOR-03-005P-E1/480/3P
40
7.5
240
1-1
68 1/4
56
50
NWHMTOR-03-07P5-E1/240
48
7.5
240
1-3
68 1/4
56
50
NWHMTOR-03-07P5-E1/240/3P
48
7.5
480
1-1
68 1/4
56
50
NWHMTOR-03-07P5-E1/480
48
7.5
480
1-3
68 1/4
56
50
NWHMTOR-03-07P5-E1/480/3P
48
9
240
1-1
79 1/4
67
61
NWHMTOR-03-009P-E1/240
54
9
240
1-3
79 1/4
67
61
NWHMTOR-03-009P-E1/240/3P
54
9
480
1-1
79 1/4
67
61
NWHMTOR-03-009P-E1/480
54
9
480
1-3
79 1/4
67
61
NWHMTOR-03-009P-E1/480/3P
54
† All dollar amounts on this site are shown in US currency.